Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$3,952.58 Avg. Price
  • 5kVA / 5000VA / 4000W line interactive 6U rack/tower UPS; Sine wave output
  • 208 & 120V output during brownouts to 151V and overvoltages to 260V
  • USB, Serial, EPO & slot for Network Management Card options
  • Expandable runtime; 8 single-outlet switched output load banks
  • NEMA L6-30P input; 10 5-15R, 2 5-15/20R, 1 L6-30R & 1 L14-30R outlets

Overview

The line-interactive SMART5000RT3U UPS System protects server, networking or telecommunications equipment from blackouts, voltage fluctuations and surges in a compact tower/rack-mount housing. In rack configuration, the power module and battery pack occupy only 3U each. Large-capacity 5000VA/4000W power module converts raw 208V AC input to fully regulated dual-output 208/120 voltage for simultaneous protection of both high- and low-voltage equipment loads. True sine wave output at all times offers guaranteed compatibility with all equipment types. Includes 14 outlets, eight of which can be individually reset via software interface to selectively reboot remote equipment or shed less critical loads to extend battery runtime for more critical equipment. Battery support can be extended indefinitely with additional external 3U rack-mount battery packs. Includes slot for internal Network Management Card option. Also includes two DB9 and two USB enhanced monitoring ports for unattended shutdown, remote control and monitoring of UPS system and power data.

Features

  • Large 5000VA/4000W output capacity with full-time sine wave output offers guaranteed compatibility with all equipment types
  • High power density 5kVA power module and battery pack occupy only 3 rack spaces (3U) each (UPS and battery pack require 6U total installed)
  • 38 min. half load runtime, expandable with multiple external battery packs BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible)
  • Line-interactive voltage regulation corrects severe brownouts and overvoltages without using battery power
  • Dual voltage output is simultaneously compatible with both 208V and 120V equipment
  • 14 total outlets (120V: 10 x 5-15R, 2 x 5-20R/208V: 1 x L6-30R, 1 x L14-30R)
  • Diagnostic LEDs provide visual indication of 17 separate performance conditions
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • 4 built-in communications ports (2 x DB9, 2 x USB) for remote monitoring and unattended shutdown
  • Compatible with UPS management card options WEBCARDLX and SNMPWEBCARD
  • 8 customized load management receptacles can be individually powered off and back on again via software interface to reboot remote equipment or perform "load shedding" of less critical loads to extend battery runtime for the most critical equipment
  • Emergency Power Off (EPO) interface for emergency shutoff in large facilities
  • Hot-swappable/user replaceable external battery pack(s) allow on-site battery replacement without powering off connected equipment or removing the UPS from the rack
  • Intelligent battery management system extends battery life
  • Included UPS external battery pack ships fully assembled and ready for connection to the power module, no time consuming, connection of individual internal batteries by user is necessary

Package Includes

  • SMART5000RT3U UPS System
  • BP48V60RT3U battery pack
  • USB & DB9 Serial cabling
  • Mounting hardware
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332099242
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)24A max. in factory L6-30P configuration; 27A max. when powered by 50A plug or hardwire input
Nominal Input Voltage(s) Supported208V AC
UPS Input Connection TypeL6-30P
Input Circuit Breakers30A double-pole
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 208V
OUTPUT
Output Capacity (VA)5000
Output Capacity (kVA)5
Output Capacity (Watts)4000
Output Capacity (kW)4
Output Capacity DetailsMaximum output increases to 4800W when hardwire or user-supplied 50A rated input plug is used
Power Factor  0.8
Nominal Voltage Details208/120V nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)208 & 120V (-10% / +10%)
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Eight switchable single-outlet 5-15R load banks
Output Circuit Breakers15A branch rated (x3) - 2 breakers support 5 5-15R outlets each, one breaker supports 2 5-20R outlets, L6-30R and L14-30R outlets are unbreakered
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V; 208V
Output Receptacles(10) 5-15R; (2) 5-15/20R; (1) L14-30R; (1) L6-30R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  16 min. (4000W)
Runtime Half Load (min.)  38 min. (2000W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 260
Overvoltage Correction  Input voltages between 240V and 260 are reduced by 12%
Undervoltage Correction  Input voltages between 180V and 199 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 151V and 179 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1020
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  6U
Cooling MethodFans
Included Battery Pack Dimensions (hwd / in.)5.2 x 17.5 x 25
Included Battery Pack Weight (lbs.)163
Included Mounting Accessory DescriptionSet of two included 4POSTRAILKIT mounting brackets enables installation of UPS and Battery Pack in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)3
Minimum Required Rack Depth with External Battery Pack (cm)75
Minimum Required Rack Depth with External Battery Pack (in.)29.5
Minimum Required Rack Depth without External Battery Pack (cm)72
Minimum Required Rack Depth without External Battery Pack (in.)28.25
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement (1 required);  2POSTRMKITHD  enables 2-post rackmount installation (2 required);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm, requires 2)
Primary UPS Depth (mm)572
Primary UPS Height (mm)132
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)24.50 x 24.00 x 34.00
Shipping Weight (lbs.)321.62
Unit Dimension DetailsIncludes 3U UPS/power module and 3U external battery pack
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.2 x 17.5 x 22.5
UPS Power Module Weight (kg)42.18
UPS Power Module Weight (lbs.)93
Unit Weight (lbs.)321.62
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1518
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceContact closure; DB9 Serial; USB
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)151
High Voltage Transfer to Battery Power (Setpoint)260
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
External 48V 3U Battery Pack for Select UPS Systems (BP48V60RT3UTAA-Compliant), TAA BP48V60RT3UTAA BP48V60RT3UTAA External 48V 3U Battery Pack for Select UPS Systems (BP48V60RT3UTAA-Compliant), TAA

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1Q Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2Q Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.