Part Number: SMART550USBWD
This Model has been retired and replaced by SMART550USB. More information for the SMART550USBWD is available on the model support page
Overview
The line-interactive UPS System offers voltage regulation, surge suppression and long lasting battery support. Internal UPS circuits support systems for up to 30 minutes during power failures. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89 volts back to normal 120V levels without using battery power. Offers complete power protection in an attractive black tower configuration. Includes 3 battery supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port works with PowerAlert Software (included) to enable optional unattended system shutdown without data loss in the case of an extended power failure, USB cable included. Built-in single line RJ11 phone suppression jacks protect modem or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and voltage boost operation. 550VA/300 watt power handling ability. Offers 4.6 minutes battery runtime with a full load of 550VA/300 watts and 14.8 minutes with a half load of 275VA/150 watts. Supports battery replacement via built-in access panel. $200,000 connected equipment insurance (USA and Canada Only).
WatchDog Software (included) automatically reboots locked-up or poorly performing system service applications. Set CPU- and memory-usage thresholds and monitor service performance in one application. Together with the UPS System, WatchDog Software eliminates the #1 reason for costly service calls—the need to reboot locked systems.* WatchDog Software runs directly on your computer, eliminating the need for a separate hardware device. If the system fails to reboot, WatchDog Software automatically directs PowerAlert Software to reboot the computer and connected equipment by powering down and restarting the UPS System. WatchDog Software supports Windows® NT, 2000 and XP systems. *Server Technology study
Features
- SMART550USBWD line interactive UPS system offers voltage regulation and battery support in addition to complete AC and dialup/DSL modem line surge suppression
- Includes Tripp Lite's WatchDog Service Monitoring/Reboot Software as well as PowerAlert, Tripp Lite's Network Power Management Software
- WatchDog Software automatically reboots locked-up or poorly performing system service applications
- Supports CPUs for up to 30 minutes during power failures
- Supports a max load of 550VA/300 watts for 4 minutes and a half load of 275VA/150 watts for 15 minutes
- Automatic Voltage Regulation (AVR) circuits correct brownouts as low as 89 volts without using battery power
- 550VA/300 watt power handling ability
- Includes 3 battery supported outlets, plus 3 additional surge suppression-only outlets, 6 foot AC line cord (all NEMA 5-15)
- USB port enables unattended shutdown without data loss during extended power failures. Includes USB cable
- Attractive black tower configuration
- Built-in RJ-style phone suppression jacks protect modem or other peripheral with a dialup or DSL line phone connection
- Built-in audible alarm and 4 front panel LEDs indicate UPS system and line power status
- Supports battery replacement via built-in access panel
- Compatible with 120V/60Hz applications for USA, Canada, Mexico and more
- $200,000 connected equipment insurance (USA and Canada Only)
Specifications
OVERVIEW
UPC Code | 037332119339 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 550 |
Output Capacity (Watts) | 300 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Runtime Full Load (min.) | 4 min. (300w) |
Runtime Half Load (min.) | 15 min. (150w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 3.6 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
Undervoltage Correction | Input voltages between 89 and 104V are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 165 |
Primary UPS Height (mm) | 216 |
Primary UPS Width (mm) | 127 |
Shipping Dimensions (hwd / in.) | 12.00 x 8.25 x 9.25 |
Shipping Weight (lbs.) | 16.00 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 8.5 x 5 x 6.5 |
UPS Power Module Weight (kg) | 6.53 |
UPS Power Module Weight (lbs.) | 14.4 |
Unit Dimensions (hwd / in.) | 8.500 x 5.000 x 6.500 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 65.1 |
AC Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 358.4 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 112 |
COMMUNICATIONS
PowerAlert Software | PowerAlert and Watchdog software included |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
APPLICATIONS
UPS Applications | Home/Office Desktop |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images