Part Number: SU30K3/3
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU30K3/3 is available on the model support page
Overview
Features
- Saves valuable space: power and battery components combined into a single small-footprint module
- Simplifies runtime scalability: convenient front panel battery access for expandable runtime with additional internal battery packs
- True on-line, double conversion UPS with IGBT technology provides pure, sine wave AC output at all times
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- 30,000VA/24,000 watt power capacity with 3-phase, hardwire 120/208V AC input/output connections
- Features a wide input voltage correction range: 96 - 144/166 - 250V AC
- Included internal batteries provide 13 minutes runtime at half load (12,000 watts) and 5 minutes runtime at full load (24,000 watts)
- 3:1 crest factor safely supports a variety of equipment, even those with wildly-fluctuating power demands
- Extend runtime by installing an optional internal battery pack (model # SURBC2030) through the front panel access door. SU30K3/3 includes 3 internal battery packs and accepts 1 additional internal battery pack. A standalone battery module compartment with a 4 battery pack capacity and daisy-chain capability (model # SUBF2030) is available to further extend runtime.
- 3 communication ports (RS-232, contact closure and AS-400)
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Manual bypass switch as well as an automatic bypass function ensures 100% availability of connected equipment by safely passing through AC power when the UPS system requires maintenance
- Battery Start Switch allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval
- Emergency Power Off button turns UPS output OFF and disables Bypass output
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Start-up service program is recommended to enhance the reliability of the installation
- Built-in Emergency Power Off (EPO) interface supports remote emergency shutdown in large facilities
- Combination LED/LCD display
Specifications
OVERVIEW
UPC Code | 037332136671 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | 90A (per phase, online) |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
OUTPUT
Output Capacity (VA) | 30000 |
Output Capacity (kVA) | 30 |
Output Capacity (Watts) | 24000 |
Output Capacity (kW) | 24 |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye |
Output Receptacles | Hardwire |
BATTERY
Runtime Full Load (min.) | 5 min. (24kw) |
Runtime Half Load (min.) | 13 min. (12kw) |
Expandable Runtime | Yes |
Expandable Runtime Description | Includes a battery housing with space for 1 optional SURBC2030 battery pack for extended runtime. Additional runtime capacity is available by adding SUBF2030 and additional SURBC2030 batteries - see runtime chart for specific recommendations |
External Battery Pack Compatibility | BP240V350; BP240V400; BP240V400C ; BP240V500; BP240V500C; SUBF2030 (holds 4 SURBC2030 ); SURBC2030 |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | 2 - 4 hours from 10% to 90% |
Battery Access | Front panel internal battery access door |
Internal UPS Replacement Battery Cartridge | SURBC2030 |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 144 / 250 (3-Phase, 4-Wire, wye), reducing output within 2% of nominal |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout / undervoltage conditions to 96 / 166 (3-Phase, 4-Wire, wye) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | SELECTABLE LCD DISPLAY: indicates a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more (see manual) |
Switches | ON button turns UPS's inverter ON. "OFF" button turns UPS's inverter OFF. "Select" Button browses through items displayed on LCD screen. "Enter" button selects items displayed on LCD screen. "Select" and "Enter" buttons used simultaneously mute UPS alar |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Alarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | 7 LED DISPLAY: AC input, bypass input, AC-DC charger, DC-AC inverter, AC output, bypass operation and battery operation |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 2032 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 963 |
Primary UPS Height (mm) | 912 |
Primary UPS Width (mm) | 495 |
Shipping Dimensions (hwd / in.) | 43.50 x 28.00 x 44.00 |
Shipping Weight (lbs.) | 475.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 35.9 x 19.5 x 37.9 |
UPS Power Module Weight (kg) | 300.28 |
UPS Power Module Weight (lbs.) | 662 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 3150 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1940 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | RS232, contact closure and AS400 monitoring ports are supported by 3 separate DB9 ports |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Contact closure; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during undervoltages as low as 96/166V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves. |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during overvoltages as high as 144 / 250V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves. |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Documents & Downloads
Documentation
Case Studies
Useful Web Pages
Product Images