Power It! Power Strip with 10 Outlets and 15-ft. Cord

Model Number: TLM1015NC


  • 10 outlets spaced to accommodate transformers
  • Illuminated on/off switch with cover
  • 15-amp circuit breaker
  • 15 ft. power cord
  • Heavy-duty metal case
  • Keyhole slots on removable mounting brackets

Tripp Lite's Power It! TLM1015NC power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 10 NEMA 5-15R outlets spaced to accommodate transformers, 15-foot AC power cord and keyhole slots on removable mounting brackets. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features heavy-duty metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.

INPUT/OUTPUT: Input: NEMA 5-15P/Output: 10 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: Corded power distribution strip

Key Features

  • Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
  • Includes 10 NEMA 5-15R outlets spaced to accommodate transformers
  • Illuminated on/off switch provides one-touch power control for connected equipment
  • Transparent switch cover snaps tight to prevent accidental shutoff
  • Convenient keyhole slots on removable brackets provide secure mounting options for a wide variety of surfaces and applications
  • 15A power handling capacity with integrated circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
  • 15-foot AC power cord
  • Heavy-duty metal case provides maximum safety and durability
  • UL certification

Typical Applications

  • Offers a reliable, convenient and cost-effective method of power distribution for appliances, power tools, lighting and other electrical equipment in home, office or worksite.
  • Unfiltered electrical pass-through makes the power strip ideal for distributing alternate waveform UPS or generator power to connected equipment.

Package Includes

  • TLM1015NC power strip
  • Warranty information
  • Instruction manual

OVERVIEW

Intended Application Computer Networks

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Overload protection 15A circuit breaker
Outlet quantity / type 10 NEMA 5-15R
Transformer accommodation Outlets spaced to accommodate transformers
Outlet orientation 10 outlets arranged in 2 rows and spaced to accommodate transformers

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input connection type NEMA 5-15P
Input cord length (ft.) 15
Input cord length (m) 4.5
Input cord gauge, type SJT 14AWG
Voltage compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Illuminated on/off switch controls power to all outlets
Locking switch cover Transparent switch cover snaps tight to prevent accidental shutoff

PHYSICAL

Shipping Dimensions (HWD/in) 2.25 x 20.5 x 11
Shipping Dimensions (HWD/cm) 5.7 x 52.1 x 28
Shipping weight (lbs) 5.2
Shipping weight (kg) 2.4
Unit Dimensions (HWD/in) 17.5 x 4 x 2.25
Unit Dimensions (HWD/cm) 44.5 x 10.2 x 5.7
Unit weight (lbs) 4.6
Unit weight (kg) 2.1
Material of construction Metal case
Integrated keyhole mounting tabs Keyhole slots on removable brackets enable secure mounting to a variety of surfaces
Receptacle Color Light Gray
AC line cord color Light Gray
Style Strip
Outlets center to center measurement Distance between horizontal outlets = 71.45mm; Distance between vertical outlets = 38.90mm
Keyhole slot center to center measurement Distance between end tabs = 462.30mm

CERTIFICATIONS

Additional International Approvals Complies with RoHS (Restriction of Hazardous Substances Directive)
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

TLM1015NC 5 5 1 1
Trustworthy,solid I feel very good about this power srtip. The metal construction makes me feel secure in knowing it's not cheap or going to warm up and potentially cause a fire. I travel alot and just flip the rocker switch to turn off all my electronics. Buy a few,once you upgrade to these there's no going back to plastic. October 30, 2012
1-1 of 1
(3 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

is it made in the USA?

1 year, 4 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. This product is not manufactured in the USA.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
6 months ago
Customer avatar
by
Kevin
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The TLM1015NC has a metal housing, 10 outlets, a 15 ft cord, awill support 1800 watts/15 amps, and a 15 amp circuit breaker.

This is one of many products in the Tripp Lite offering that can be used for laptops and charging mobile phones.

However, please know this unit does not provide surge protection. If surge protection is needed Tripp Lite can support that requirement as well.

For additional information on the product offering, please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Most tripp-lite power strips have plugs that extend directly out from the wall socket. I am looking for a strip with a flat plug, where the wire extends directly downwards, flush with the wall. There are no pictures of the TLM1015NC plug. Perhaps you can publish one.
8 months ago
Customer avatar
by
Drake
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1182] Where is TLM1015NC made?

The SWIVEL6TLM1015NC is made in China. [Last Updated: Nov 1, 2013]

Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for TLM1015NC

Do you own a TLM1015NC?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.