Part Number: TLP66RCG
This Model has been retired and has not been replaced. More information for the TLP66RCG is available on the model support page
Overview
Features
- Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
- 433 MHz key chain remote turns GREEN outlets on/off through walls, doors and furniture from up to 75 ft. away
- 6 total AC outlets with room for 4 transformer plugs
- 4 "Remote/Power Save" GREEN outlets cut AC power to idle components when turned off via remote control - perfect for intermittent use equipment like DVD players, gaming consoles, speaker systems, monitors, printers, lighting etc.
- Two "Switched/Always-On" outlets provide continuous power for devices such as DVRs (TiVo), cable and satellite boxes, modems, routers, external hard drives, cordless phones and fax machines
- 2100 joules of AC surge suppression shields equipment from the strongest surges and line noise
- Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
- $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332158697 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 39000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Output Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status and "receiver" (red) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2100 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 400, 400, 400 |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Gray |
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | Yes |
Outlets Measurement (Center to Center) | Distance between "Remoted" outlets = 28.5mm; Distance between "Remoted" and "Switched" outlets = 50mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 13.00 x 2.40 x 6.50 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.670 x 4.410 x 9.250 |
Unit Weight (lbs.) | 1.45 |
FEATURES & SPECIFICATIONS
Green Energy-Saving Features | Power saving auto-shutoff ECO outlets |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images