• Home
  • Products
  • Surge Protectors
  • Protect It!® Surge Protectors

6-outlet, 6-ft cord, 1440 joules, Tel/Modem protection, Under-Monitor Protect It! Surge Suppressor

Model Number: TMC-6


  • 6 outlets / 6-ft. cord
  • 1440 joule rating
  • Tel/modem surge protection
  • Individual switches
  • $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

Tripp Lite's TOUCHMASTER COMPACT surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. TOUCHMASTER COMPACT offers 6 total outlets, 6 foot cord and LEDs to warn of power and wiring problems. Heavy grade AC suppression rated at 1440 joules shields equipment from surges and line noise. Attractive, slim design is perfect for use under desktop computer monitors or notebook computers. Individual switches offer power control over connected equipment. $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only).

PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Slim, compact design perfect for use under desktop monitors and notebook computers
SUPPRESSION: AC: 150V RMS Clamping/1440 joules/400V UL1449 3rd Edition

Key Features

  • 6 outlets
  • 6-ft. cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6-ft. telephone cord included
  • Surge suppression rating: 1440 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Diagnostic LEDs confirm suppressor "protection present" (green), "grounded" (red) status and "power on" (green)
  • Always-on outlet provides power for equipment you always need on, even when the "master" switch is off
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Allows for the computer to be controlled by the "master" switch and other outlets to be controlled either the "master" switch or corresponding switch on the front panel
  • $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only) covers connected equipment

Typical Applications

  • Ideal for PCs, notebook computers, peripherals and home electronics

Package Includes

  • TOUCHMASTER COMPACT surge suppressor
  • 6-ft. phone cord
  • Instruction manual and warranty information

OVERVIEW

Intended Application Home/Office

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 6 NEMA 5-15R

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P input plug
Input plug features Space-saving right angle input plug
Input cord length (ft.) 6
Input cord length (m) 1.8
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 84000

LEDS ALARMS & SWITCHES

Switches Includes 5 front panel AC power switches. 4 switches control individual outlets and 1 serves as a main power switch that controls all but the one marked "unswitched" on the back panel
Diagnostic LEDs Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status

SURGE / NOISE SUPPRESSION

AC suppression joule rating 1440
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150V
UL1449 let through rating 400V - UL Verified

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (HWD/in) 2.25 x 12.5 x 14
Shipping Dimensions (HWD/cm) 5.72 x 31.75 x 35.56
Shipping weight (lbs) 3.4
Shipping weight (kg) 1.54
Unit Dimensions (HWD/in) 1.75 x 11.5 x 12
Unit Dimensions (HWD/cm) 4.45 x 29.21 x 30.48
Unit weight (lbs) 2.8
Unit weight (kg) 1.27
Material of construction Plastic
Housing Color Black
Receptacle Color Black
AC line cord color Black
Style Under Monitor
Form factors supported Supports under monitor placement as a power control center for an entire PC system with peripherals

SPECIAL FEATURES

Right-Angle Plug Yes

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

TMC-6 4.8 5 33 33
If you live in a lightning prone area you need this After our last Monsoon season in Arizona, my last suppressor got fried by a strike. Everything survived but the fax machine and the answering machine because they were not hooked to it. January 8, 2014
This is replacing a model MT6+ This unit is very simular to my old MT6+ which is more expensive. It is very simular but does NOT have a static eliminator plate like the MT6+. Had I realized that, I would have bought the better one. January 1, 2014
GOOD QUALITY AFTER YEARS OF SERVICE WITH MY OLD PROTECTOR.I`M LOOKING FORWARD WITH THIS UPDATE PRODUCTS COMPARED TO MY OLD PROTECTOR. November 6, 2013
Right Product at the Right Price! My house was recently struck by lighting... everything the circuit to my office was fried... all but those items on my "18 year Old", now dead, control center. The computer, monitor, two back-up drives and my speakers all survived the strike. My new, $$$$, printer was not so lucky because the phone line was not routed through control center. After reviewing dozens of control centers, the Tripp-Lite TMC-6 was clearly the best replacement option and very reasonably priced. It is great looking, very functional and comes with a great warranty. September 27, 2013
2 next>>
(4 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The red light means your wall plug is wired correctly.
6 months ago
Customer avatar
by
Don
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. The red LED means there is a problem with the wiring or there is a ground fault.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
But my TMC-6 description says "The red LED asssures wll outlet is grounded and surge protection can function." Which is it? Is a lit LED good or bad?
1 year, 2 months ago
Customer avatar
by
Bill
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Your manual is correct. The previous response was incorrect. We apologize for the mistake.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What are the dimentions of the unit?

10 months ago
Customer avatar
by
johnsunday@bigriver.net
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hello there,

The unit dimensions of the TMC-6 in HWD are 1.75" x 11.5" x 12".
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Should the wiring status light be RED?

Presumably it should be green like the light above it - wondering if this is indicative of a possible problem.
7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
If the TMC-6 is grounded a red light should be illuminated.

For additional info, please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1128] What does red light mean on the TMC-6 under wiring status?

The red light means your wall plug is wired correctly.[Last Updated: Nov 4, 2013]

Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $50,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TMC-6

Do you own a TMC-6?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.