• Home
  • Products
  • Cables & Connectors
  • Mac OS-X Compatible Accessories

10-Port Hi-Speed USB 2.0 Hub

Model Number: U222-010-R


  • USB 2.0 Hi-Speed Hub, 10-Ports
  • 2 Swivel ports for easy connection of MP3, flash drive and similar devices
  • Backward compatible with USB 1.1
  • Compatible with all major operating systems
  • Supports USB 2.0 spec up to 500mA per port

Tripp Lite's 10-port USB 2.0 hub is the most versatile and powerful hub on the market. This USB 2.0 hub allows you to connect up to ten USB devices to a single USB port on your computer. Features two swivel ports, for easy connection of MP3, flash drive and similar devices. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a multi-voltage AC adapter (110/220V ) is included in the event you are connecting power hungry devices. The U222-010-R is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages. Includes a Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male.

Key Features

  • USB 2.0 Hi-Speed Hub, 10 Ports
  • Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male
  • 2 Swivel ports for easy connection of MP3, flash drive and similar devices
  • Backward compatible with USB 1.1
  • Supports data transfer rates up to 480Mbps
  • External power not required
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 2.5A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (110/220V) provided in the event you are connecting power hungry devices
  • Compatible with all major operating systems

Package Includes

  • U222-010-R 10-Port USB 2.0 Hub
  • External power supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2.5A)
  • Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male

OVERVIEW

AC Adapter Input: 100-240VAC, 50/60Hz, 0.5A Output: 5V, 2.5A
Model Type Hubs

PHYSICAL

Unit Dimensions (HWD/in) 0.75 x 6.20 x 3.00
Color White

CONNECTIONS

Connector A
USB MINI-B 5-PIN (FEMALE)
USB MINI-B 5-PIN (FEMALE)
Connector B
(X10) USB A (Female)
(X10) USB A (FEMALE)
Ports 10

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

U222-010-R 4.9 5 11 11
Great product for the price range. So far so good, works great with my WD External Drives, which use USB3 - this works better than the USB3 I had for the drive - GREAT, HAPPY! December 1, 2013
Super easy Removed from package turned off computer, hooked up Tripp-Lite, plugged in printer and flash drives and booted the computer - EVERYTHING works GREAT, and the tip up port works super for my Wireless mouse/keyboard and gives me better range! So far I love it. October 12, 2013
First class equipment This 10-Port USB 2.0 Hub is a super little piece of equipment. It performs flawlessly. It fits in small spaces. It has plenty of hubs for adding new equipment to one's set-up. Buy one! September 16, 2013
Plenty of ports!! The Tripp Lite U222-010-R USB powered hub has been great. Never any unpowered devices and it offers plenty of ports for everything: iPod, iPad, thumb drive, external hard drives, printer, scanner - everything. The only thing to be aware of is the device has a bright blue strip of light across the top. If your computer is in your bedroom, that light could keep you awake at night. September 8, 2013
2 next>>
(5 Questions : 7 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 5 months ago
Customer avatar
by
Doug C
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
6 inches x 3 inches x 0.5 inches
7 months ago
Customer avatar
by
Clarence
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
1 year limited warranty
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about LaCenterHigh is loaded.
Additional information about LaCenterHigh could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
1 - Year Limited Warranty
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 2 months ago
Customer avatar
by
iPad Guru
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
An iPad requires 2.5Amp for charging. A USB hub like our 10port provides 0.5AMP per port ( true for any USB hub ), and drops down from there as you add peripherals.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
8 months ago
Customer avatar
by
Dimensions
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The dimensions of the U222-010-R are (WxHxD) 9" x 3" x 6".
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
1 answer

How long is the power cord and the USB cord

I need to know the length of the power cord and USB cord as I have a raised desk so I can get my wheelchair under the desk and have the hub on top of the desktop computer.
5 months, 1 week ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U222-010-R includes a 3ft USB "A" Male to 5-pin Mini-B male cable, and an external power supply with a 5ft cord.

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Need to run external HHD'S

Thinking of buying this item if it's capable of running 4 x 2 Tb HHD's so if any one can answer my question as soon as possible I'd be grateful, Oh and a couple of thumb drives
5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U222-010-R is a USB 2.0 hub that will allow for 10 USB 2.0 products including MP3, flash drive and similar devices at rates up to 480Mbps and 500mA per port to be connected.

So if the products planning to be connected meet the requirements then this will work.

For additional information, please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a 1-year limited warranty. Get more information

More Support Resources for U222-010-R

Do you own a U222-010-R?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.