Part Number: P569-003-SLIM
Transmits digital audio/video and Ethernet signals from an HDMI source to a 4K-enabled television, projector or monitor. Recommended for home theater systems and digital signage. Slim design increases airflow in tight spaces.
- Supports UHD video resolutions up to 4K 60Hz
- Easy to install around corners and through management panels
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated connectors and contacts for optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Connects HDMI Source to 4K TV, Projector or Monitor
- Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 4K 60Hz, and 3D
- Audio return channel simplifies setup between display and receiver
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Backward compatible with previous HDMI generations
- Works in all HDMI cabling scenarios
Special Slim Design
- Improved airflow in tight spaces
- Better flexibility for installing around corners and through cable management panels
Superior Construction Ensures a Flawless Signal
- Fully molded 36 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Corrosion-resistant gold-plated connectors and contacts for optimal signal transfer
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332199355 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.6 mm |
Wire Gauge (AWG) | 34 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Minimum Bend Radius | 36mm |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | Yes |
HDCP Specification | 1.4 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images