Part Number: SU3000RTXR3UHW
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU3000RTXR3UHW is available on the model support page
Overview
3000VA / 3kVA online, double-conversion UPS system in 3U rackmount form factor for critical server, network and telecommunications equipment. 3U rackmount form factor with an installed depth of 29.5 inches (75cm). Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs. Full time sine wave 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Hardwired AC input and output (L-N-G, 120V). Highly efficient operation in optional economy mode setting, saves BTU heat output and energy costs. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for network management card options. Includes USB and DB9 serial ports. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and mains power conditions via all 3 network interfaces. PowerAlert UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. Multi-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for better viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network ethernet connection. Mains power and voltage regulation LEDs. Audible Alarm. Self-test. Fault-tolerant auto-bypass mode. 4 post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITHD 2-post rackmount accessories available. Field replaceable, hot swappable internal batteries and external battery packs. Attractive all-black UPS design. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- 3000VA / 3kVA / 2400 watt online, double-conversion UPS system in 3U rackmount form factor for critical server, network and telecommunications equipment
- True online, double-conversion UPS provides perfectly regulated sine wave output within 2% of 120V under all usage conditions
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
- Corrects line voltage conditions as low as 65V and as high as 150V back to 120V (+/-2%) values
- Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
- Internal battery set offers 30 minutes runtime at half load (1200W) and 12 minutes at full load (2400W)
- Optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs
- Intelligent battery management system extends battery life
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Compact rackmount form factor installs using only 3 rack spaces (3U) with a maximum installed depth of 26 inches
- Ships with all mounting accessories for 4 post rackmount installation
- Optional 2POSTRMKITHD enables 2 post rackmount installation
- Optional 2-9USTAND accessory enables small-footprint upright tower placement
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Network interfaces support simultaneous communications via built-in USB, DB9 serial/contact-closure and slot for network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
- Hardwire 120V AC input/output (L-N-G)
- Front panel LEDs offer current monitoring and battery charge level information
- Single line TEL/DSL or network ethernet line surge suppression
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332164636 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | Hardwire |
Recommended Electrical Service | 30A 120V (L-N-G) |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2400 |
Output Capacity (kW) | 2.4 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | Hardwire |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 12 min. (2400W) |
Runtime Half Load (min.) | 30 min. (1200W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC96-3U (quantity 2) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 150 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 80 |
Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 65 (under 70% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 3U |
Cooling Method | Fan |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 29 |
Minimum Required Rack Depth with External Battery Pack (cm) | 90 |
Minimum Required Rack Depth with External Battery Pack (in.) | 35.5 |
Minimum Required Rack Depth without External Battery Pack (cm) | 75 |
Minimum Required Rack Depth without External Battery Pack (in.) | 29.5 |
Optional Mounting Accessory Notes | Wallmount installation not recommended |
Primary UPS Depth (mm) | 749 |
Primary UPS Height (mm) | 132 |
Primary UPS Width (mm) | 452 |
Shipping Dimensions (hwd / in.) | 12.00 x 23.50 x 33.00 |
Shipping Weight (lbs.) | 150.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.2 x 17.8 x 29.5 |
UPS Power Module Weight (kg) | 50.48 |
UPS Power Module Weight (lbs.) | 111.3 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1117 |
AC Economy Mode BTU / Hr. (Full Load) | 253 |
AC Mode Efficiency Rating (100% Load) | 88% |
AC Economy Mode Efficiency Rating (100% Load) | 97% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1224 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80V (100% load), 65V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 150 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP72V18-2US | External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US) |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images