Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SRXCOOL33K
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRXCOOL33K is available on the model support page
Overview
By delivering cold air high in the cold aisle, the SRXCOOL33K Row-Based Rack Air Conditioner promotes temperature uniformity from 1U to 42U, allowing your equipment to perform at its peak. Controlling the unit is simple with the intuitive LCD display, or control it from anywhere in the world with the included Modbus card or an optional network interface (Tripp Lite SNMPWEBCARD, sold separately). With hardwire input (user supplied IEC 309 32-amp set, optional) and exhaust connection directly into the drop ceiling, you can install the unit with no electrician or contractor necessary, saving on up-front installation costs. Maintenance is no-hassle due to the self-contained design, which requires no water collection tank or extra plumbing, while RoHS compliance and eco-friendly R410a refrigerant means you’ll never have to worry about meeting environmental standards.
Features
- 33,000 BTU (9.7kW) of cooling power with 1/3 less power consumption
- Variable-speed, DC-inverter-driven compressor and microprocessor-controlled electronic expansion valve (EEV) enable precision cooling adjustments--no more wasteful, noisy cycling between off and full blast
- Soft-start feature limits inrush current to prevent introduction of line noise, voltage disruptions and potential circuit overloads
- Self-contained, zero-maintenance unit re-humidifies condensate and expels it through the exhaust air stream--no floor drain, water collection tank, external condenser, refrigerant piping, duct work or plumbing required
- Convenient LCD control panel and network interface provide local and remote monitoring and control of temperature, humidity, fan speed, alarms and logging via front-panel buttons, SNMP, Web, telnet/SSH or Modbus
- Row-based airflow path maximizes hot-aisle/cold-aisle efficiency and cooling predictability by supplying cold intake air high in the cold aisle and removing hot equipment exhaust air high in the hot aisle
- Hardwire (User-supplied IEC 309 32-amp set, optional) - no electrician needed
- RoHS compliance and R410A refrigerant meets environmental standards worldwide
- 200-240V AC Input, 50/60 Hz frequency compatibility
Specifications
OVERVIEW
UPC Code | 037332178695 |
INPUT
Nominal Input Voltage(s) Supported | 208V AC; 220V AC; 240V AC |
Input Connection Type | Hardwire |
Input Plug Features | Hardwire |
Input Frequency | 50/60 Hz |
Input Cord Length (ft.) | 10 |
COOLING
Airflow | 1200 CFM |
Cooling Type | Active |
Cooling Capacity (BTUs) | 33000 |
Cooling Capacity (kW) | 9.7 |
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 8.4 lb. |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Multi-line LCD control panel |
PHYSICAL
Color | Black |
Material of Construction | Aluminium, Steel |
Shipping Dimensions (hwd / in.) | 85.50 x 26.50 x 46.85 |
Shipping Weight (lbs.) | 775.00 |
Unit Dimensions (hwd / in.) | 78.500 x 23.630 x 43.000 |
Unit Weight (lbs.) | 700 |
FEATURES & SPECIFICATIONS
Air Exhaust Tube Length | 98 inches |
Air Exhaust Tube Diameter | 9.84 inches |
Compressor Type | DC inverter driven variable speed |
Dehumidifier | 3.2 liters / hour |
Sound Level (Noise) | ≤ 75dB |
Amp Draw Nominal | Variable |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images