Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$16.30 Avg. Price
UK computer power cord connects your computer or peripheral with a C8 inlet to any grounded AC power outlet that accepts BS1363 plugs.
  • UK computer power cable for powering notebooks and laptops with C8 inlets
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing UK IEC power cord

Features

UK Plug to C7 Power Cord Connects Notebook Computers to a BS1363 AC Outlet
This UK computer power cable is designed for connecting a notebook computer, laptop or other device with a three-slot C8 inlet to a UPS system, PDU or other BS1363 outlet. It is also a durable replacement for a worn-out or lost laptop power cord. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P061-006 BS1363 to C7 UK Computer Power Cable, 6 ft. (1.8 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205438
Device CompatibilityLaptop; Computer; UPS; PDU
Country/RegionUK
INPUT
Maximum Input Amps2
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1BS1363 UK PLUG
Side B - Connector 1IEC-320-C7 (NON-POLARIZED)
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH03VVH2-F
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)10.98 x 7.00 x 0.50
Shipping Weight (lbs.)0.35
Unit Dimensions (hwd / in.)10.980 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range23° to 140°F (-5° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.