Part Number: TRAVELER3USB
Protects your laptop and other electronics against dangerous power surges, spikes and line noise in a hotel or conference room.
- 3 NEMA 5-15R outlets distribute AC power to connected equipment
- 1050 joules protect your valuable electronics against dangerous surges and spikes
- Portable housing with concealable 18 in. power cord easy to carry in laptop bag
- USB-A ports share 2.1A for fast charging of phones and other mobile devices
- Easy-to-see green LED lets you know at a glance that your equipment is protected
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Features
3-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for use in a hotel, airport, conference room or anywhere else you use your laptop, this Protect It!® surge protector features a surge protection rating of 1050 joules to defend your valuable electronic components against power surges and spikes. The 18-inch (45.7-centimeter) AC power cord with right-angle NEMA 5-15P plug connects to a wall outlet and conveniently wraps around the unit for easy storage when not in use.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, printer, external hard drives and other portable electronics into three NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet is set apart to accommodate a bulky transformer without blocking the other outlets.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
USB Charger Keeps Mobile Devices Ready for Use
Two USB-A ports are available for charging your smartphone, tablet. MP3 player or other USB mobile devices. They share 2.1A for charging multiple devices at the same time.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
A green LED confirms at a glance that your equipment is protected. Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.
Specifications
OVERVIEW
UPC Code | 037332149626 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 36000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT 3/C |
Input Cord Length (ft.) | 1.5 |
Right-Angle Plug | Yes |
OUTPUT
Output Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output Receptacles | (3) 5-15R |
Transformer Accommodation | (2) Yes |
Output Amp Capacity | 15 |
CONNECTIONS
Number of Ports | 2 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LED confimr suppressor "protection present" (green) status |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 10.5 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 2.1A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression 400, 400, 400 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 7.70 x 2.50 x 3.40 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 5.700 x 2.960 x 1.400 |
Unit Weight (lbs.) | .62 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images