Part Number: ISOTEL
This Model has been retired and has not been replaced. More information for the ISOTEL is available on the model support page
Overview
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 4 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz (Requires NEMA 5-15R wall receptacle)
SUPPRESSION: AC: 140V RMS Clamping/3330 joules/92,000 amps PHONE: Single line protection starts at 260V
Features
- Tripp Lite's ISOBAR/ISOTEL is the world's #1 selling premium suppressor series with more than 18 million satisfied customers and a safety-tested history of 20+ years
- Robust surge suppression with sine-wave tracking protects against the heaviest of surge conditions, exceeding IEEE category A&B specifications and reducing 6,000V test surges to harmless levels less than 35 volts
- Multi-component suppression circuits combine toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise from other pieces of connected equipment
- Single phone line surge suppression protects modems, fax machines and cordless phones (2 wire, single line, RJ11 jacks)
- 4 outlets arranged in two filter banks prevent system crashes, reboots and performance problems common as noisy peripherals are powered off and on
- Network grade surge suppression rated at 3330 joules/92,000 amps
- Widely spaced outlets accommodate up to 4 large transformer plugs without blocking outlets
- Lighted power switch with integrated 12 amp circuit breaker offers power control and overload protection
- 6 foot AC line cord with space-saving angled input plug
- Keyhole mounting tabs for installation on a vairety of applications
- 120V AC, 50/60Hz electrical compatibility
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- UL1449 listed - surge suppression (330V let-through), UL1283 listed - EMI protection, UL1363 listed - power tap, UL497A listed - communications suppression, cUL approved to Canadian standards, Complies with part 68 - FCC rules
Specifications
OVERVIEW
UPC Code | 037332010223 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 135000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and two position red illuminated on/off power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3330 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
AC Suppression Surge Current Rating | 92,000 amps (36,000 NM / 56,000 CM) |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330V - UL Verified |
IEEE587 Cat. A Ringwave Let-Through | Less than 35 volts |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | 2 |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Light Gray |
Material of Construction | Metal |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 131.90mm |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.89mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 11.40 x 2.75 x 7.10 |
Shipping Weight (lbs.) | 2.70 |
Unit Dimensions (hwd / in.) | 2.500 x 6.000 x 3.500 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images