Surge Protector Isobar 8 Outlets 12 ft Cord 3840 Joule

8-Outlet Premium Isobar Surge Protector with 12-ft Cord and All-Metal Housing

Model Number: ISOBAR8ULTRA


  • 8 outlets/12-ft cord
  • 3840 joule rating—more joules mean more protection!
  • All-metal housing with diagnostic LEDs
  • Isolated filter banks remove damaging line noise
  • $50,000 Ultimate Lifetime Insurance for connected equipment (U.S., Canada, and Puerto Rico only)

For more than 20 years, America's leading companies have trusted Tripp Lite's Isobar Premium surge and noise protectors to protect sensitive computer, networking and telecom equipment. With more than 18 million satisfied customers, the Isobar remains the world's #1 selling premium surge protector. Loaded with a generous combination of high quality components, near indestructible all-metal case and unique noise filtration system, the Isobar offers the highest level of protection attainable in a multi-outlet strip. Robust surge suppression circuits with sine-wave tracking offer extreme levels of protection against the heaviest surge conditions exceeding IEEE 587 category A & B specifications and reducing 6,000V test surges to harmless levels under 35 volts. Isobar's unique protection system combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise generated by other pieces of connected equipment. ISOBAR8ULTRA offers 8 outlets arranged in four filter banks to prevent system crashes, reboots and performance problems common as noisy system peripherals are powered off and on. Surge suppression rated at 3840 joules/97,000 amps offers network-grade protection. Widely spaced NEMA 5-15 outlets accommodate up to 4 large transformer plugs without blocking outlets. Diagnostic LEDs confirm power availability, line fault and protection status. Includes 12 foot AC line cord with space-saving angled input plug, keyhole mounting tabs and a set of 4 child safety covers.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 8 NEMA5-15R/12-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz (Requires NEMA 5-15R wall receptacle)
SUPPRESSION: AC: 140V RMS Clamping/3840 joules/97,000 amps
FORMAT: Corded all-metal strip with transformer spaced outlets

Key Features

  • Tripp Lite's ISOBAR is the world's #1 selling premium protector series with more than 18 million satisfied customers and a safety-tested history of 20+ years
  • Robust surge suppression with sine-wave tracking protects against the heaviest of surge conditions, exceeding IEEE category A&B specifications and reducing 6,000V test surges to harmless levels less than 35 volts
  • Multi-component suppression circuits combine toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise from other pieces of connected equipment
  • 8 outlets arranged in four filter banks prevent system crashes, reboots and performance problems common as noisy peripherals are powered off and on
  • Network grade surge suppression rated at 3840 joules/97,000 amps
  • Widely spaced outlets accommodate up to 4 large transformer plugs without blocking outlets
  • 3 LED indicators confirm surge protector operation and site wiring status, plus warning of protector or electrical fault conditions
  • Lighted power switch with integrated 12 amp circuit breaker offers power control and overload protection
  • 12 foot AC line cord with space-saving angled input plug
  • Keyhole mounting tabs allow permanent installation
  • Set of 4 outlet covers safely seal off unused outlets
  • 120V AC, 50/60Hz electrical compatibility
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Typical Applications

  • Ideal for premium protection of personal computers with peripherals, network and CAD/CAM/CAE workstations, internetworking accessories, telecommunications systems, point of sale equipment, audio/video and home theater systems in any home, office or industrial application.

Package Includes

  • ISOBAR8ULTRA Surge Protector
  • Set of 4 outlet safety covers
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (8) 5-15R
Output (Watts) 1440
Circuit Breaker (amps) 12
Transformer Accommodation Supports up to 4 large transformer plug accessories without covering remaining outlets

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P input plug
Input Plug Features Space-saving right angle input plug
Input Cord Length (ft.) 12
Input Cord Length (m) 3.66
Voltage Compatibility (VAC) 120
Maximum Surge Amps 150000

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LEDs PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 3840
AC Suppression Response Time NM = 0 ns. CM = <1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 140
AC Suppression Surge Current Rating 97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components Used Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating 330V
IEEE587 Cat. A Ringwave Let-Through Less than 35 volts
EMI / RFI Filtering 40-80 dB
Isolated Filter Banks Unique isolated filter bank design offers additional filtering between each duplex pair of outlets on the strip to prevent electrical noise interference between connected loads. Includes 4 filter banks.
Immunity Conforms to IEE 587 / ANSI C62.41

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 11.5 x 7 x 3
Shipping Dimensions (hwd / cm) 29.21 x 17.78 x 7.62
Shipping Weight (lbs.) 3.8
Shipping Weight (kg) 1.72
Unit Dimensions (hwd / in.) 2.5 x 9 x 3.5
Unit Dimensions (hwd / cm) 6.35 x 22.86 x 8.89
Unit Weight (lbs.) 3.3
Unit Weight (kg) 1.50
Material of Construction Metal
Integrated Keyhole Mounting Tabs Metal end caps are fitted with keyhole mounting tabs for wallmount installation
Housing Color Light Gray
Receptacle Color Black
Color (AC Line Cord) Light Gray
Outlets Measurement (Center to Center) Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between horizontal tabs = 210.79mm; Distance between vertical tabs = 58.17mm

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) Tested to UL1449 3rd Edition by ETL
cUL / CSA (Canada) Approved for Canada by ETL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

ISOBAR8ULTRA 4.9 5 55 55
Well Made This product is solidly made and has all the features you would expect from a quality Tripp-Lite surge protector. January 29, 2015
WELL MADE BUT POOR RECEPTICLE LAYOUT Tripplite has always been my number one choice for surge protectors because of the high quality of workmanship and materials used in these products. The same is true f0r this surge protector. Nevertheless, I do not recommend this particular product because both rows of outlets face the same direction which prevents the upper row from being used for large plugs if the corresponding area in the lower row has plugs in it. October 15, 2014
Great Product This is the best surge protector I have ever owned. Good build quality, and looks good. October 3, 2014
Great product from a well respected company! I have been using Tripp-Lite brand isobars and surge protectors for decades. This company is the best to do business with. The only time I ever had a problem with one of my isobars was when a power light was flickering and, after speaking with a rep. from Tripp-Lite, decided to send it back for a safety check. They sent me a completely new strip (and this was one I had had for quite a while, already). The Osobar8Ultra is one I purchased for use with my keyboards and other sound equipment that I use in a band. I love it! 8 protected circuits, lights to let me know if there is a fault and a 12' cord that can reach any outlet I need to get hooked up quickly. In my opinion (from years of trying various brands) Tripp-Lite is THE best company to purchase from and sells only high-end equipment. Buy it, you won't regret it! October 2, 2014
2 3 next>>
(7 Questions : 18 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
3 years, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about perantonir is loaded.
Additional information about perantonir could not be loaded.
Closed to new answers
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
10
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about elcriollito is loaded.
Additional information about elcriollito could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
14 AWG
2 years, 1 month ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
14 guage wire
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about jimmynick1 is loaded.
Additional information about jimmynick1 could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
It is 14 guage. The line cord is labeled: (UL) SUT E92770 VW-1 105'C 14AWGX32 KAB CSA TYPE SUT LL58352 14AWGX3C FT 2 . This tells you that it is a grounded 14 guage cord as well as temp rating and number of strands wound per wire.
2 years, 3 months ago
Customer avatar
by
tom1276
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
I don't know. Is is "normal" household wiring leading to the device (I plug the device into a household wall socket) and the 12 foot cord has a wire gauge of AWG 3 14.
2 years, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about RayMelcherDDS is loaded.
Additional information about RayMelcherDDS could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
It uses a 14AWG cord, SJT jacket, I just checked.
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about musicmaestrodj is loaded.
Additional information about musicmaestrodj could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
14 gauge
2 years, 8 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
12
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about PooterKing is loaded.
Additional information about PooterKing could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
I took a look inside - it looks like either 12 or 10, probably 12. The wire looks to be about 2mm in diameter.
3 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about fyzziks is loaded.
Additional information about fyzziks could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. The AC cord of the ISOBAR8ULTRA uses 14 gauge wiring.
3 years, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
1 year ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
It is a nice FAT power cable.
5 months ago
Customer avatar
by
HillRunner
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Typically questions regarding the UL/NEC designation aren't commonly asked, and knowing a little more about the application will help us determine if the ISOBAR8ULTRA will be the right fit.

For additional info please reach out to our presales applications team at 773-869-1773 or via email at presaleshelp@tripplite.com.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
5 months, 1 week ago
Customer avatar
by
powerw
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The ISOBAR8ULTRA is a part of the ISOBAR family that is the world’s #1 selling premium protector series.

These surge suppressors provide a higher joule rating, EMI/RFI interference protection, and are designed to protect sensitive A/V, computer, networking and telecom equipment.

For additional information, please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Absolutely. I use a few Tripp-Lite products for keyboards and rack power. Best product you can buy
5 months ago
Customer avatar
by
slink777
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Is this device UL approved?

1 year, 2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The ISOBAR8ULTRA is tested to UL1449 standards.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Center to center outlet spacing?

I have a bunch of AC adapters for all my guitar effects. I would like to know the center to center spacing between the outlets to see if my 8 AC adapters will fit on the Isobar8ultra.
1 year, 2 months ago
Customer avatar
by
Doug
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The center to center spacing on the ISOBAR8ULTRA outlets is as follows:

Distance between horizontal outlets = 39.45mm
Distance between vertical outlets = 39.30mm
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $50,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for ISOBAR8ULTRA

Do you own a ISOBAR8ULTRA?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.