SVGA VGA Male Coax Video Monitor Cable

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 50-ft.

Model Number: P502-050


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 x 1536

Tripp Lite's 50-foot SVGA/VGA Monitor Cable ( Male-Male ) is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Key Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 male molded connectors
  • Resolutions up to 2048 x 1536

System Requirements

  • Monitor with removable HD15 cable
  • Switchbox w/HD15F to CPU w/HD15F

Package Includes

  • VGA Monitor Cable HD15M to HD15M Gold Connectors w/ RGB Coax- 50ft.

OVERVIEW

Cable Type VGA

INPUT

Cable Length (ft.) 50
Cable Length (m) 15.24

PHYSICAL

Color Black

CONNECTIONS

Connector A HD15 (MALE)
Connector B HD15 (MALE)

SPECIAL FEATURES

Chromebook Compatible No

CERTIFICATIONS

Certifications RoHS-Compliant

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P502-050

Do you own a P502-050?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.