• Home
  • Products
  • Cables & Connectors
  • VGA Cables
SVGA VGA Monitor Cable RGB Coax HD15 Male 25 ft

VGA Coax Monitor Cable, High Resolution cable with RGB coax (HD15 M/M), 25-ft.

Model Number: P502-025


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 x 1536

Tripp Lite's 25 foot SVGA/VGA monitor replacement cable is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Key Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity.
  • HD15 male to HD15 male molded connectors
  • Resolutions up to 2048 x 1536

System Requirements

  • Monitor with removable HD15 cable
  • Switchbox w/HD15F to CPU w/HD15F

Package Includes

  • 25-ft. SVGA/VGA Monitor Cable HD15M to HD15M Gold Connectors w/ RGB Coax

OVERVIEW

Intended Application Connecting Peripherals
Cable Type MONITOR
Display Style Direct Connect
Model Type VGA

INPUT

Cable Length (ft.) 25
Cable Length (m) 7.62

UPC ASSIGNMENT

Unit Carton UPC# 037332125286

PHYSICAL

Color Black
Style Monitor Cables

CONNECTIONS

Connector A HD15 (MALE)
Connector B HD15 (MALE)

CERTIFICATIONS

Certifications RoHS-Compliant

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P502-025

Do you own a P502-025?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.