TAA Compliant UPS System 1kVA Line Interactive Sine Wave 2U Rack Tower LCD USB RS232 EPO Extended Runtime 120V

TAA Compliant SmartPro 1.5kVA 1.35kW Line Interactive Extended Run UPS, Sine wave, SNMP option, 2U, LCD, USB, Serial, EPO, 120V

Model Number: SM1500RMXL2UTAA


  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 1.5kVA / 1500VA / 1350 watt line interactive 2U rack / tower UPS, 0.9 power factor
  • 120V nominal output during brownouts to 83V and overvoltages to 145V
  • Interactive LCD offers detailed status and configuration options
  • Expandable runtime, Hot-swap Batteries, 95% efficiency, Sine wave
  • NEMA 5-15P input, 8 NEMA 5-15R outlets

Tripp Lite's SM1500RMXL2UTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. Tripp Lite SmartPro Line Interactive UPS with enhanced LCD interface offers network-grade power protection for critical server, network and telecommunications equipment. Line Interactive Uninterruptible Power Supply (UPS) with built-in Auto-Voltage Regulation (AVR) actively corrects brownouts and overvoltages back to usable levels while maintaining a full battery charge in case of power failure. Tripp Lite's unique configuration excels in exceptionally poor-power environments with two separate levels of voltage boost to correct both slight undervoltages and severe brownout conditions. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Super-fast switchover from line to battery power occurs within milliseconds to maintain operation of connected equipment without interruption or reboot. 95% line-mode efficiency offers reduced heat emissions and operating costs. Network management interfaces support communications via USB, RS-232 and optional SNMPWEBCARD network interface. HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. Includes PowerAlert monitoring software and complete cabling. Switched output load banks enable scheduled and real-time remote reboot and load shedding of select outlets. Emergency Power Off (EPO) interface. LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode configuration options. Programmable self-test. Field-replaceable, hot-swappable battery modules.

Key Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Tripp Lite SM1500RMXL2UTAA line interactive 2U rack/tower UPS with 1500VA / 1.5kVA / 1350W capacity and extended runtime options
  • Line interactive UPS with Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages from 83 to 145V
  • NEMA 5-15P input plug; 8 NEMA 5-15R output receptacles, Two independently switched output load banks
  • Maintains uninterrupted operation of connected networking equipment during blackouts, surges, brownouts and overvoltages
  • High 95% efficiency rating in line-power mode offers reduced power consumption and BTU emisssions
  • Internal batteries offer 14 minutes at 50% load (675W) and 4.9 minutes at 100% load (1350W)
  • Extended runtime is available with optional BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible), Output is reduced to 1200 watts maximum with external battery packs
  • External battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Hot-swappable, user-replaceable internal batteries and external battery packs can be replaced with no disruption to connected equipment
  • Front panel LCD monitoring screen with MODE and ENTER buttons reports operating mode with 5-bar battery charge graphic, plus 7 selectable screens of detailed UPS and site power information
  • LCD interface also supports a number of advanced user setup and operating preferences
  • Ships with 4 post rackmount installation hardware; Optional 2POSTRMKITWM enables 2 post rackmount/wallmount installation; Optional 2-9USTAND enables tower placement
  • Built-in USB, RS-232 and optional SNMPWEBCARD accessory monitoring options
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software; Built-in Emergency Power Off (EPO) interface with cable

Package Includes

  • SM1500RMXL2UTAA TAA Compliant UPS System
  • PowerAlert software with USB, Serial & EPO cabling
  • 4 post installation kit
  • Owner's manual

OUTPUT

Output Capacity Details Output derates to 1200 watts in all external battery configurations
Output Volt Amp Capacity (VA) 1500
Output kVA Capacity (kVA) 1.5
Output Watt Capacity (Watts) 1350
Output kW Capacity (kW) 1.35
Power Factor 0.9
Nominal Output Voltage(s) Supported 120V
Frequency Compatibility 60 Hz
Output Voltage Regulation (Line Mode) -14%, +6%
Output Voltage Regulation (Battery Mode) +/- 5%
UPS Output Receptacles 8 5-15R outlet(s)
Output Receptacles Two switchable two-outlet 5-15R load banks
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P
Input Circuit Breakers 15A
UPS Input Cord Length (ft.) 10
UPS Input Cord Length (m) 3
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 4.9 min. (1350w)
Half Load Runtime (min.) 14 min. (675w)
Expandable Battery Runtime Extended runtime supported via optional external battery packs
External Battery Pack Compatibility BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible)
DC System Voltage (VDC) 36
Battery Recharge Rate (Included Batteries) Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC93-2U
Battery Access Front panel battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction Input voltages between 95 and 108 are boosted by 12%
Severe Undervoltage Correction Input voltages between 83 and 94 are boosted by 24%

LEDS ALARMS & SWITCHES

Front Panel LCD Display Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Audible Alarm Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm Cancel Operation Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Switches 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 570
UPS AC Suppression Response Time Instantaneous
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Included Mounting Accessory Description Adjustable mounting rail kit included
Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND); 2-4 post front rail rackmount (UPSHDEARKIT)
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 3.45 x 17.3 x 13.45
UPS Power Module Dimensions (hwd, cm) 8.8 x 43.9 x 34.2
Rack Height 2U
Secondary Form Factor Tower (requires 2-9USTAND )
UPS Power Module Weight (lbs.) 46.5
UPS Power Module Weight (kg) 21.1
UPS Shipping Dimensions (hwd / in.) 9 x 24 x 20.2
UPS Shipping Dimensions (hwd / cm) 22.9 x 61 x 51.4
Shipping Weight (lbs.) 51.3
Shipping Weight (kg) 23.3
Cooling Method Fan
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 237
AC Mode Efficiency Rating (100% Load) 95%

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions
PowerAlert Software Included
Communications Cable USB and DB9 cabling included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

LINE / BATTERY TRANSFER

Transfer Time 4 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint) 83
High Voltage Transfer to Battery Power (Setpoint) 145

SPECIAL FEATURES

Grounding Lug Back panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS; Individually controllable load banks

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SM1500RMXL2UTAA 5 5 1 1
ITS GOOD IIT EASY TO INSTALL WITH GREAT FEATURES & OPTIONS . October 24, 2012
1-1 of 1

Product Warranty

This product has a 2-year limited warranty. Get more information

Insurance Coverage

This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for SM1500RMXL2UTAA

PowerAlert

Free Power Management Software for your SM1500RMXL2UTAA

learn more

Runtime at Full Load

4.9 min. (1350w)

Runtime at Half Load

14 min. (675w)

see complete runtime chart

Do you own a SM1500RMXL2UTAA?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.