Part Number: EVMIGU23A-E New
Metered-input UPDU with removable input cable (sold separately) accommodates both single- and three-phase power in 208V and 415/240V environments.
- Universal power input accommodates 5kVA single-phase to 23kVA 3-phase levels
- Allows choice of 17 power cables and 15 plug options to customize your application
- 24 outlets include 12 C13 and 12 universal C39, which accepts C14 and C20 plugs
- Embedded Gigabit Network Module offers market-leading cybersecurity
- Toolless mounting buttons allow 0U vertical installation in your 32U or higher rack
- 3-year limited warranty
Features
17 Removable Power Cables with 15 Different Plugs Support Universal Input
This universal-input PDU (UPDU) G4 is designed to meet your most diverse rack-power needs. Fully metered with 24 outlets and sophisticated management capabilities, the EVMIGU23A-E accommodates power needs ranging from 5kVA single-phase to 23kVA three-phase. Pair the UPDU with one of 17 removable power cables with 15 different plug options (all sold separately). By delivering a broad range of power options, this UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.
Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption and secure firmware boot capability prevent the EVMIGU23A-E UPDU from being a cyberattack vulnerability point on a network. An embedded, hot-swappable gigabit network module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMIGU23A-E is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation and remote management to shorten response times to power issues and ensure timely updates for stronger cybersecurity.
Remote Management Saves Time and Money
The GNM with multi-color screen supports performance management software for real-time reports, trend charts, dashboards and alerts that are prioritized by severity, as well as remote troubleshooting and automated responses during power events. The EVMIGU23A-E is compatible with optional environmental sensors (sold separately) that provide alerts about temperature, humidity and dry-contact device connections.
24 Outlets Give You Plenty of Power Options
The EVMIGU23A-E rack PDU (rPDU) features 12 C13 outlets, which accept C14 connectors, and 12 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install.
Convenient Box-to-Rack Installation
This UPDU G4 features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 17 power cables and 15 plug options (all power cables sold separately). Low-profile circuit breakers are flush with the lightweight aluminum chassis, and the narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 40 EVMIGU23A-E models with each model maintaining its own individual IP address from a single network connection point.
Specifications
OVERVIEW
UPC Code | 786689812447 |
PDU Type | Metered |
INPUT
Input Phase | 3-Phase; Single-Phase |
PDU Input Voltage | 200-415V |
Maximum Input Amps | 55.0 |
Input Connection Type | Universal Input |
Plug Type | Universal Input |
PDU Plug Type | Hardwire |
Input Cord Length Details | 0 |
Voltage Compatibility (VAC) | 1-Phase; 208; 230; 3-Phase; 415 |
Input Cord Details | Universal Input |
Input Cord Length (ft.) | 0 |
OUTPUT
Output Capacity (kVA) | 23 |
Output Capacity (Watts) | 23000 |
Output Capacity (kW) | 23 |
Output Capacity Details | 5-23kW (208-415V) total capacity; 60A max per output phase |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | (12) C13; (12) C39 combo outlets |
Output Circuit Breakers | (6) 2-pole 20A circuit breakers |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 200V; 208V; 230V; 240V; 415V |
Output Receptacles | (12) C13; (12) C39 |
Output Nominal Voltage | 100V; 110V; 120V; 200V; 208V; 230V; 240V; 415V |
Overload Protection | (6) 2-pole 20A circuit breakers |
CONNECTIONS
Ethernet Interface | Yes |
Serial Interface | Yes |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Cascade up to 40 PDUs |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD pixel display with section readings and automatic shut-off to save energy. Set IP address, rotate display, view alarms and read current, voltage, power and energy. |
LED Indicators | Green = outlet is on; Red = PDU has power but outlet is off |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Vertical |
Housing Color | Black |
Included Mounting Accessories | Mounting buttons |
Included Mounting Accessory Description | Factory-installed shoulder-style aluminum mounting buttons. 49” center-to-center Alternative flush-style mounting buttons also included with PDU. |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 67.78 x 4.65 x 5.40 |
Shipping Weight (lbs.) | 9.93 |
Unit Dimensions (hwd / in.) | 55.900 x 2.050 x 2.560 |
Unit Weight (lbs.) | 8 |
Rack Units | 32 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
Network Monitoring Port Description | Eaton Gigabit Network Module G4 |
Network Monitoring Port | Serial/Ethernet ports for environmental monitoring and daisy-chain connections |
SNMP Compatibility | Yes |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Advanced cybersecurity |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); UL 62368-1; cTUVus |
Product Compliance | FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
CBL350-10 | Power Cord for Select Eaton Universal Input PDUs - 5000VA 208V Single-Phase, L6-30P Input, 30A, 10 ft. (3.05 m) | |
CBL351-10 | Power Cord for Select Eaton Universal PDUs - 8600VA 208/120V WYE 3-Phase, L21-30P Input, 30A, 10 ft. (3.05 m) | |
CBL354-10 | Power Cord for Select Eaton Universal PDUs - 5800/7400VA 240/230V Single-Phase, 332P6W Input, 30/32A, 10 ft. (3.05 m) | |
CBL355-10 | Power Cord for Select Eaton Universal PDUs - 11000/11500VA 240/415V Wye or 230/400V Wye 3-Phase, 516P6W Input, 16/20A, 10 ft. (3.05 m) | |
CBL356-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, 460P9W Input, 60A, 10 ft. (3.05 m) | |
CBL357-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, Hardwire Input, 70A, 10 ft. (3.05 m) | |
CBL358-10 | Power Cord for Select Eaton Universal PDUs - 17300/22100VA 240/415V Wye or 230/400V Wye 3-Phase, 532P6W Input, 30/32A, 10 ft. (3.05 m) | |
CBL360-10 | Power Cord for Select Eaton Universal PDUs - 23000VA 240/415V 3-Phase, 560P6W Input, 60A, 10 ft. (3.05 m) | |
CBL362-10 | Power Cord for Select Eaton Universal PDUs - 11500VA 240V Single-Phase, 360P6W Input, 60A, 10 ft. (3.05 m) | |
CBL364-10 | Power Cord for Select Eaton Universal PDUs - 14400VA 208V Delta 3-Phase, CS8365 Input, 50A, 10 ft. (3.05 m) | |
CBL365-10 | Power Cord for Select Eaton Universal PDUs - 8600VA 208V Delta 3-Phase, L15-30P Input, 30A, 10 ft. (3.05 m) | |
CBL366-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208/120V WYE 3-Phase, 560P9W Input, 60A, 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Product Images