Part Number: UR030-006-SLIM
This Model has been retired and replaced by UR030-006. More information for the UR030-006-SLIM is available on the model support page
Overview
Features
- Super Slim design....25% thinner than standard USB Mini-B cables
- Universal / Reversible A connector eliminates guess-work as to connector orientation
- Supports USB 2.0 data transfer rates up to 480Mbps
- Connects to Cameras, PDA's, and other devices with 5-Pin Mini-B connectors
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Nickel plated connectors and gold plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
System Requirements
- Any USB device requiring a USB cable with 5-Pin Mini-B connector
- USB 2.0 performance only when used with USB 2.0 device and USB 2.0 controller
Package Includes
- 6-ft. USB 2.0 Universal / Reversible A to 5-Pin Mini-B Super Slim Device Cable
Specifications
OVERVIEW
UPC Code | 037332188144 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB MINI-B 5-PIN (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | -10 to 75° C (14 to 167° F) |
Storage Temperature Range | -20 to 80° C (-4 to 176° F) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images