Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/11/2018

Overview

Tripp Lite's UR050-006-SLIM 6-ft. USB 2.0 A to Micro-B cable features a Super-Slim design that is 25% thinner than standard USB Micro-B cables. It also includes a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the connector for plugging. USB 2.0 rated cable supports data transfer rates up to 480Mbps. The Super-Slim design of this cable is intended for data transfer only and is not be suitable for charging mobile devices. For USB charging cables, the USB Micro-B cables listed in the USB Charging Cables page of our website are recommended.

Features

  • Super-Slim design - 25% thinner than standard USB Micro-B cables
  • USB Universal / Reversible A Male to Micro-B Male
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • 30AWG Data Pair, 30AWG Power Pair

System Requirements

  • A USB device with a Micro-B port
  • The Super Slim design of this cable is intended for data transfer only, and will not be suitable for charging mobile devices. For USB charging cables, the USB Micro-B cables listed in the USB Charging Cables page of our website are recommended.

Package Includes

  • UR050-006-SLIM Universal Reversible USB 2.0 Hi-Speed Super-Slim Cable (Reversible A to 5Pin Micro B M/M) 6-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188151
TechnologyUSB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
PHYSICAL
ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range-10 to 75° C (14 to 167° F)
Storage Temperature Range-20 to 80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.