Part Number: U029-006
This Model has been retired and has not been replaced. More information for the U029-006 is available on the model support page
Overview
Tripp Lite's 6-ft. gold USB 2.0 A /"Round" Mini-B 4-pin device cable Meets or Exceeds USB 2.0 Specifications. Connects a digital camera, PDA, cell phone, etc to a USB port on a computer or hub. Backward compatible - can be used with older USB 1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold- plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, Cell Phones, PDA's, etc with 4-Pin "Round" Mini-B USB connectors
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Gold plated connectors and gold plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
System Requirements
- Any USB device requiring a USB cable with Round Mini-B 4-Pin connector
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- 6ft USB 2.0 A to "Round" 4-pin Mini-B Gold Cable
Specifications
OVERVIEW
UPC Code | 037332138941 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB MINI-B 4-PIN (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.00 x 8.00 |
Shipping Weight (lbs.) | 0.05 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images