Part Number: U024-001-PM
This Model has been retired and replaced by U024-06N-PM. More information for the U024-001-PM is available on the model support page
Overview
Features
- Secure a USB A female port in a fixed location, such as a motherboard, podium, or kiosk
- Extend distances of USB 2.0 cables with this extension cable
- Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/20 AWG data lines
System Requirements
- Any device requiring a longer USB cable
Package Includes
- U024-001-PM 1 ft. Panel Mount USB 2.0 Extension Cable (USB A M/F)
Specifications
OVERVIEW
UPC Code | 037332178466 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) - PANEL MOUNT |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 9.00 |
Shipping Weight (lbs.) | 0.05 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images