Part Number: U227-FT3-R
This Model has been retired and replaced by U360-004-MINI. An Owner's Manual and other information for the U227-FT3-R is available on the model support page
Overview
Tripp Lites U227-FT3-R is a 3-port USB 2.0 hub, that can also be used to transfer files from one computer to another, via their USB ports. Plug and Play...no software to load. Use as a hub only, or attach the USB to mini USB cable to create transfer link. Quickly and easily exchange photos, music, movies, applications, and other files between the two computers. Flashing LED's let you know when the file transfer functions are in use.
Features
- 3-Port USB 2.0 Hub with File Transfer capability
- Plug and Play - no software to load
- Transfer files from Laptop to PC
- Windows 2000 / XP / Vista / 7 / 8 Compatible / Windows 10
System Requirements
- USB Hub - Compatible with all major operating systems
- File Transfer - Windows 2000 / XP / Vista / 7 / 8 / 10 ( for PC to/from MAC use U233-006-MP-R )
Package Includes
- U227-FT3-R USB 2.0 Hub w/File transfer
- 6ft USB-A to USB mini-5pin Cable
- Owners Manual
Specifications
OVERVIEW
UPC Code | 037332151292 |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (3) USB A (FEMALE) |
Side B - Connector 2 | USB MINI-B 5-PIN (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 2.00 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.40 |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images