Part Number: U339-000
- Plug in 2.5" or 3.5" SATA drives for instant external storage
- Plug and Play - no tools, software or configuration required
- Connect via USB 3.0 computer port
- Super Speed USB 3.0 - Up to 5 Gbps transfer speeds
- Compatible with Windows (up to 10) and Mac
- 3-year limited warranty
Overview
The USB 3.0 SATA Hard Drive Dock gives you a quick and easy way to set up an external hard drive storage system. Plug the docking station into an available USB 3.0 port on your computer, then insert a 2.5- or 3.5-inch SATA drive for an instant external storage device. Transfer data at SuperSpeed USB 3.0 rates up to 5 Gbps (provided your computer is USB 3.0 capable ). Far easier than installing the hard drive internally or in a caddy, the USB 3.0 SATA Dock is easy to use, convenient and practical. Backward compatible to older USB 2.0 and 1.1 computers (480 Mbps and 12 Mbps transfer speeds respectively). Includes 100-240V AC adapter and 4-foot (1.2-meter) USB 3.0 cable. No disk drives are included with this unit. Compatible with Windows (up to 10) and macOS.
Features
- Instant SATA external storage for 2.5" and 3.5" SATA drives
- Plug-n-Play (no software or configuring needed)
- USB 3.0 SuperSpeed transfer rates up to 5 Gbps
- Heavy-weighted base for stability
- Compatible with Windows (up to 10) and Mac
System Requirements
- 2.5" or 3.5" SATA hard drive
- Computer with an available USB port. USB 3.0 port is required to achieve maximum speeds.
- Compatible with Windows (up to 10) and Mac
Package Includes
- U339-000 USB 3.0 SATA Hard Drive Dock
- USB 3.0 Device Cable
- External Power Supply with NEMA 1-15P Plug (100-240 VAC, 50/60Hz, 0.6A; Output: 12V, 2A)
Specifications
OVERVIEW
UPC Code | 037332175588 |
Technology | SATA/eSATA |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 12V / 2A |
AC Power Adapter Cord Length (ft.) | 4.9 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A |
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 24 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power); Blue (Read, Write) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 3.10 x 5.20 x 6.70 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 2.283 x 5.118 x 2.992 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 50° to 122°F (10° to 50°C) |
Storage Temperature Range | 32° to 149°F (0° to 65°C) |
Relative Humidity | 10% to 80% RH, Non-Condensing |
BTUs | 81.9 BTU/Hr |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL; RoHS |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
U360-412 | 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- How to Retrieve Data from a Damaged Hard Drive
https://tripplite.eaton.com/video/how-to-retrieve-data-from-a-damaged-hard-drive/804646
Product Images