USB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader Writer

USB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader/Writer

Model Number: U352-000-MD


  • USB 3.0 to SD/MS/CF Multi-Card Reader
  • 5Gbps transfer rate with USB3.0 enabled computers
  • Plug-n-Play
(1 Review)
Read all 1 reviews  |  Write a Review

Tripp Lite's U352-000-MD USB 3.0 Multi-Drive Card Reader transfers your photos from your cameras SD, MS, and CF memory card at lightning fast USB 3.0 5Gbps speeds when attached to USB3.0 enabled computers. Backward compatible to earlier USB versions...will plug into non-USB 3.0 computers as well. Plug and Play....no software or drivers to load; no external power adapter required. Compatible with all USB-enabled operating systems.

Supports the following memory cards:

CF SLOT: CompactFlash Type i / ii, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF

MS SLOT: MS, MS DUO, MS PRO, MS PRO DUO, MS MagicGate, MS MagicGate Pro, MS MagicGate Duo, MS MAgicGate PRO DUO, Extreme MS Pro, Extreme III MS PRO, Ultra II MS PRO, HS MS MagicGate PRO, HS MS MagicGate PRO DUO, MS ROM, MS Select

SD SLOT: SecureDigital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC / RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC

Micro SD / M2 SLOT: MicroSD ( TransFlash ), microSDHC / M2

Key Features

  • USB 3.0 to SD/CF/MS card reader
  • Up to 5Gbps data transfer rates
  • Backward compatible to USB 2.0 and USB 1.1
  • Plug and Play - no software / drivers needed
  • Compatible with all USB enabled operating systems
  • USB Bus powered - no external power required

Package Includes

  • USB 3.0 Multi-Drive SD / CF/ MS Card Reader

OVERVIEW

Chromebook Compatible Yes
Model Type Adapters
Cable Types USB

PHYSICAL

Unit Dimensions (hwd / in.) 0.48 x 2.4 x 2.4
Unit Weight (lbs.) 0.0815
Color Black

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteUSB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader/Writer
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

As promised

By 

from Undisclosed

Comments about Tripp Lite USB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader/Writer:

This Multi Card Reader works great and is designed well.

Comment on this review

Product Warranty

This product has a 1-year limited warranty. Get more information

More Support Resources for U352-000-MD

Do you own a U352-000-MD?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.