Part Number: U444-06N-VGUB-C
Mini docking station adds VGA, USB-A, USB-C PD charging and Gigabit Ethernet ports to the USB-C port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting video
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports true 10/100/1000 Mbps Ethernet network speeds
- USB-C PD charging port supports power input up to 20V 3A (60W)
- USB-A port provides up to 5V/1.5A (7.5W) of fast charging power
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for transmitting video to a large display, adding a USB peripheral, powering and charging a PD Charging-compliant mobile device and connecting to a Gigabit Ethernet network simultaneously
- Plug-and-play operation with no software, drivers or external power required
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
- Compatible with USB-C source devices that support USB DisplayPort Alternate Mode
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- USB-A port accepts flash drives, mice, keyboards, printers and other USB peripherals
- Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
- Provides up to 5V/1.5A (7.5W) of fast-charging power to mobile devices
Note: Host must support USB OTG (On-the-Go)
- USB-C PD port connects to wall charger to power and charge the connected PD Charging-compliant USB-C device
- Supports power input up to 20V 3A (60W)
Note: USB-C PD port does not support Quick Charge (QC).
- RJ45 port supports true 10/100/1000 Mbps network speeds
- Recommended for a faster wired network connection or getting online when no Wi-Fi is available
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C port that supports USB DisplayPort Alternate Mode
- Display device with VGA input (VGA port)
Package Includes
- U444-06N-VGUB-C USB 3.2 Gen 1 USB-C to VGA Adapter, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332209177 |
Product Type | Multiport Adapter |
Technology | Cat5/5e; Cat6; VGA/SVGA; USB 3.x |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 1 |
Video Ports | HD15 (FEMALE) |
Resolutions Supported | VGA: 1920 x 1200 60Hz |
Max Supported Video Resolution | VGA: 1920 X 1080 (1080P) @ 60HZ |
Extended Mode | Yes |
Mirror Mode | Yes |
DATA
Data Ports | USB A (FEMALE) |
Data Ports Details | USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Consumption (Watts) | 2.2 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | USB 3.0 A (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 4 | USB C (FEMALE) |
Connector Plating | Nickel |
CHARGING
Total Charging Watts | 60 |
Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) |
Charging Ports / Amps | 1.5A; 3A |
PHYSICAL
Color | Black |
Material of Construction | PVC, ABS |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
Shipping Weight (lbs.) | 0.11 |
Unit Dimensions (hwd / in.) | 0.650 x 3.800 x 1.600 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
BTUs | 7.6 BTU/Hr |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3; 802.3u; 802.3az; 802.3x |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 1 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) | |
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images