• Home
  • Products
  • KVM Switches
  • Desktop KVM Switches
USB PS2 KVM Switch 4 Port

4-Port Desktop KVM Switch

Model Number: B022-004-R


  • Control 4 computers with 1 keyboard, monitor and mouse
  • Connect to PS/2 and USB computers using Tripp Lite's P774-Series (PS/2) and P776-Series (USB) KVM cable kits (Not included)
  • Simple plug-and-play design
  • Ultra-slim design takes up minimal space
  • Compatible with all major operating systems except Mac and Sun

Tripp Lite's 4-port B022-004-R KVM Switch is the optimal solution for controlling 4 computers from one keyboard, mouse and monitor. Installation is a snap - just connect the PCs using Tripp Lite's P774-Series (PS/2) or P776-Series (USB) KVM cable kits (Not included). No software or complicated set-up procedures are required. Easily switch between computers via the front-panel push buttons or keyboard hotkey commands.

Key Features

  • Control 4 computers from a single keyboard, mouse, and monitor
  • Supports VGA, SVGA, or Multisync monitors
  • Connect to PS/2 and USB computers using Tripp Lite's P774-Series (PS/2) and P776-Series (USB) KVM cable kits (Not included)
  • Easy to install - no software required
  • Easily select a computer via front-panel push buttons or keyboard hotkeys
  • Auto Scan function to monitor computer operation
  • Supports Microsoft IntelliMouse and the scrolling wheel on most mice
  • Superior video quality - up to 2048x1536; DDC2B
  • External power not required
  • Compatible with all major operating systems except Mac and Sun

System Requirements

  • VGA, SVGA or Multisync Monitor with an HD15 port
  • PS/2 mouse
  • PS/2 keyboard
  • PS/2 or USB computer
  • P774-Series (PS/2) and/or P776-Series (USB) KVM Cable kit(s); 1 for each connected computer
  • Compatible with all major operating systems except Mac and Sun

Package Includes

  • B022-004-R 4 Port KVM Switch
  • PS/2 console cable kit
  • Owner's manual

OVERVIEW

# Of Users 1
Console No
Port Control Push Buttons, Hotkeys
Max CPU 4
PC/Server PS/2
Cat5 KVM Switch No
IP Remote Access No

UPC ASSIGNMENT

Unit Carton UPC# 037332120243

PHYSICAL

Unit Dimensions (HWD/in) 1 x 7.9 x 3
Unit Dimensions (HWD/cm) 2.54 x 20.07 x 7.62
Unit weight (lbs) 1.1
Unit weight (kg) 0.50
Color Silver
Style Desktop
LCD Monitor (in.) Not Applicable
LCD Monitor (cm) Not Applicable

CONNECTIONS

Ports 4
Computer/Server Ports (x4) HD15 (Female)
Local Console Ports - Port 1 HD15 (Female)
Local Console Ports - Port 2 (x2) MiniDIN6 (Female)

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

B022-004-R 3.7 5 3 3
Great product I've been using my B022-004-R for a couple of years now, and haven't had even a single issue with it. Fully compatible. I have up to 4 computers that I use personally, as well as repairing most of my family and friends computers, and this switch is great for being able to switch computers around on the fly quickly and easily. I usually have 2 ports that I use for my personal computers, and the other two for quick connects for the other computers that I work on, or if I decide to use a third computer for something, and this switch is perfect for that. I would recommend this switch to anyone, and wouldn't hesitate to buy more Tripplite products after the great experience I've had with this one. September 6, 2013
Not USB compatible. This unit is not USB compatible, though the product description says it is. After reading the manual, looking at accessories listed on Tripp Lite's website I couldn't find the pigtail to allow me to plug a USB keyboard and mouse into the switch. I called tech support and after some time the agent told me to (I'm not kidding) search Google for a PS2 to USB converter and buy a third party's adapter. I asked tech support if Tripp Lite sells a USB KVM switch and after some time he admitted that the answer is probably no. The tech support guy was really nice and apologetic so high marks on customer service, but poor marks for this product. December 6, 2012
Works great, NO compatibility problems! I'm always changing my dozen or so computer systems around. This unit works so well, I forget it's there half the time, completely transparent. What more can you ask? I own 2 other Tripplite KVMs, but this 4 port unit beats them hands down. Used it with a dozen different PCs, including an IBM T42 docking station (which my other two KVMs don't work with!), and various kinds of mice, mostly a MS IntelliMouse 1.2a scroll mouse. No problems ever! I haven't tried it, but apparently it even supports USB PCs using different cables and an AC power adapter. Someone mentioned it not working with USB pcs, maybe he forgot the AC adapter? I imagine you can also use a USB keyboard and mouse if you get USB - PS2 adapters, most USB keyboards and mice should maybe support that. The ONE only small quirk, hardly worth mentioning, is sometimes the T42 won't boot, which means the KVM needs resetting. Power off ALL PCs connected so no lights on KVM, then start up again. Has happened about 6 times in the past 6 YEARS, so no sweat! I own 2 other Tripplite KVMs, an 8-port rackmount and a 2-port desktop with audio. Endless problems with both using scroll mice, just can't figure them out. Maybe they're defective, not sure. 5 stars, it works perfect! Why can't everybody make 'em like this......:^) November 4, 2012
1-3 of 3
(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
There are two KVM to server cables that will work with the B022-004-R. The P774-006 which is a 6ft PS2 server to KVM cable:
http://www.tripplite.com/en/products/model.cfm?txtModelID=2579

The P776-006 which is a 6ft USB server to KVM cable:
http://www.tripplite.com/en/products/model.cfm?txtSeriesID=769&txtModelID=2827

These cables can be purchased via a wide range of resellers and distributors. Here's a link featuring places to check pricing:
http://www.tripplite.com/en/where-to-buy/index.cfm

For additional info please reach out to our presales applications team at 773-869-1234 or presaleshelp@tripplite.com
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-889] What type of KVM do I need to run four USB systems with a PS/2 mouse and keyboard?

Use a B022-004-R KVM Switch with four P776-006 USB Cable Kits.[Last Updated: Jun 19, 2013]

Was this answer helpful?

[FAQ-892] Is it possible to use a USB keyboard with B020- or B022- KVM Switch models?

Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, this may enable it to work with the B020- and B022- models.[Last Updated: Jun 19, 2013]

Was this answer helpful?

Product Warranty

This product has a 1-year limited warranty. Get more information

#rc.rb.item.supportSoftwareDownloads#

More Support Resources for B022-004-R

Do you own a B022-004-R?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.