Part Number: 0DT60001 TAA
- Extends the VGA video and USB keyboard/mouse from your computer or KVM switch
- 0DT60001 does not support DVR’s and NVR’s
- Console ports on both the transmitter and receiver units allow for local or remote control of the connected computer / KVM switch
- Receiver unit doubles as a 2-port KVM switch, allowing for the connection of a local computer
- Supports video resolutions up to 1600 x 1200 @ 75 Hz
- 3-year limited warranty
Features
- Compatible with any KVM switch / computer
- Extends console (USB keyboard, USB mouse and VGA monitor) up to 150m / 500ft from computer, KVM or server
- Integrated local port for local keyboard, mouse and monitor
- 2 port KVM switch built into remote unit
- Pure hardware solution - no software/network conflicts
- Supports high-resolution video - up to 1600 x 1200 @ 75 Hz
- All cables included - off-the-shelf retail package, easy to maintain
- Simple to install and operate
- No external power needed at transmitter end
- Supports all major OS
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Compatible with all major operating systems
- Compatible with any KVM switch / computer
- USB Keyboard and Mouse
- PS/2 Keyboard and Mouse with 0DT60002 PS/2 to USB Converter
- When using the 0DT60001 to extend the console ports of a KVM switch, the transmitter unit may require an external power supply. Use a 12VDC 1A power supply.
Package Includes
- Local Transmitter Unit
- Remote Receiver Unit
- (x2) VGA + USB KVM Cable Kits
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz Output: 12V/1000mA) and Plug Adapters for US, UK, Europe and Australia, NEMA
- Screwdriver
- Rubber Feet
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 654518302196 |
Accessory Type | Extender Kit |
Technology | VGA/SVGA |
Accessory Class | KVM Switch Accessories |
VIDEO
Max Supported Video Resolution | 1600 x 1200 @75Hz |
INPUT
AC Power Adapter Plug(s) | NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 12V / 1A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.8 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Bus Powered | Yes |
POWER
Power Consumption (Watts) | 12 |
CONNECTIONS
Number of Ports | 2 |
PC/Server Connections | VGA; USB; PS/2 |
Side A - Connector 1 | (2) HD15 (FEMALE); RJ45 (FEMALE); (2) USB A (FEMALE) |
Side B - Connector 1 | (2) HD15 (FEMALE); RJ45 (FEMALE); (2) USB A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX: Green (Control), Red (Lock) RX: Green (Local), Red (Lock) |
PHYSICAL
Color | Gray |
Material of Construction | Steel |
Receiver Unit Dimensions (hwd / cm.) | 2.9 x 6.9 x 16.5 |
Receiver Unit Dimensions (hwd / in.) | 1.1 x 2.7 x 6.5 |
Receiver Unit Weight (kg) | 0.28 |
Receiver Unit Weight (lbs.) | 0.61 |
Shipping Dimensions (hwd / in.) | 4.10 x 8.00 x 12.40 |
Shipping Weight (lbs.) | 3.80 |
Transmitter Unit Dimensions (hwd / cm.) | 2.9 x 6.9 x 16.5 |
Transmitter Unit Dimensions (hwd / in.) | 1.1 x 2.7 x 6.5 |
Transmitter Unit Weight (kg) | 0.27 |
Transmitter Unit Weight (lbs.) | 0.58 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 40.9 BTU/Hr |
COMMUNICATIONS
Signal Range (ft.) | 500 |
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
Port Selection | Pushbutton |
Recommended Category Cable | Cat5/Cat5e/Cat6 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; UL; CCC; PSE; C-Tick; GS; RoHS |
Product Certifications | ICES (Canada); C-Tick (Australia) |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
N201-075-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Declarations of Conformity
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images