VGA Video Coupler Gender Changer HD15 Female Compact Slimline

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Model Number: P160-000


  • Low profile gender changer (< 1 inch)
  • Converts a male VGA port or connector to HD15 female
  • Allows you to connect (2) HD15 male cables together
  • Fully shielded against EMI/RFI interference

Compact gold gender changer is designed to allow you to change a HD15M port into a HD15F port. Can be used to change a straight through cable into an extension cable. Gold plated contacts and connectors offer superior conductivity.

Key Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • HD15 female to HD15 female

System Requirements

  • Any device or cable with a HD15M connector

Package Includes

  • Compact Gold Gender Changer HD15F to HD15F

OVERVIEW

Display Style Gender Changer
Model Type VGA

PHYSICAL

Color Gold

CONNECTIONS

Connector A HD15 (FEMALE)
Connector B HD15 (FEMALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P160-000

Do you own a P160-000?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.