Part Number: 6NX6
- 6 outlets
- 6-ft. (1.83 m) cord
- 12.5-in. length
- Master on/off switch
- All-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The 6NX6 Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes six NEMA 5-15R outlets with 1.5-inch center-to-center spacing, six-foot (1.8-meter) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 6NX6 ideal for distributing alternate waveform UPS or generator power. Features rugged metal housing, lighted power switch with integrated 15A resettable circuit breaker and attractive beige housing with black receptacles.
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles with 1.520-in. center-to-center spacing
- Lighted combination power switch with integrated circuit breaker
- Keyhole mounting tabs for installation on a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15A power handling capacity
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332107107 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
Outlet Spacing | 1.520 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted combination switch / circuit breaker |
PHYSICAL
Color | Beige |
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Beige |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 240mm |
Outlets Measurement (Center to Center) | 2.96 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 14.20 x 2.60 x 6.10 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 12.500 x 2.500 x 1.500 |
Outlet Spacing | 1.520 in. |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images