Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$78.68 Avg. Price

Delivers 120V power to rack-mount equipment in your network closet or server room.

  • 12 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
  • Lighted on/off switch with plastic cover is protected against accidental turn-off
  • 15 ft. cord with NEMA 5-15P plug is long enough to reach distant AC outlet
  • Versatile installation on wall, under counter or in 1U of rack space

Features

12-Outlet Power Strip for Your Rack Equipment
This 120V power strip is a versatile all-metal cabinet with 12 NEMA 5-15R outlets — six in front and six in back. The outlets are widely spaced to accommodate bulky transformers without blocking any outlets. Unfiltered electrical pass-through makes the RS-1215-RA ideal for distributing alternate waveform UPS or generator power in your data center or network closet’s rack enclosure. The outlets are oriented at a right angle with the ground pin at the bottom.

Features Safety Standards and Versatile Installation Options
A lighted power switch with snap-in switch guard confirms on/off status at a glance and helps prevent accidental shutdowns. A 15A circuit breaker protects connected equipment. Detachable mounting brackets allow installation on a wall, under a counter or in 1U of space in an EIA-standard 19-inch rack. The 15-foot (4.6-meter) power cord with NEMA 5-15P plug connects to a compatible AC outlet.

Package Includes

  • RS-1215-RA 1U Rack-Mount Power Strip
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332099402
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(9) Yes
Outlet Orientation6 front-facing / 6 rear-facing, all with ground pin oriented to the bottom (when viewed in 1U rackmount configuration)
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
PHYSICAL
ColorBlack
Material of ConstructionMetal
Power Cord ColorBlack
Form Factors Supported1U rackmount, wall-mount and undercounter installation supported
Housing ColorBlack
Included Mounting AccessoriesRackmount flanges
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between Front outlets = 2.03 in.; Distance between Rear outlets = 2.79 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.30 x 2.25 x 20.30
Shipping Weight (lbs.)5.32
Unit Dimensions (hwd / in.)1.750 x 19.000 x 4.000
Unit Weight (lbs.)4.6
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
GroundingBack panel nut and bolt grounding lug
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.