Part Number: PDUH30-ISO TAA
Delivers 120V single-phase AC power to multiple loads while also protecting connected equipment from dangerous surges and spikes.
- Ideal no-frills PDU for telecom, security, A/V and other small network applications
- 3840 joules protect your valuable electronics against dangerous surges and spikes
- 12 NEMA 5-15/20R outlets distribute AC power to connected equipment
- Flexible installation options include 1U and 0U rack, under counter and on wall
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Single-Phase 120V PDU Distributes Network-Grade Power to Multiple Loads
This basic rack PDU (rPDU) is an ideal no-frills unit for telecom, security, audio/video and a wide variety of general portable and stationary rack-mount applications. Recommended for network-grade IT environments, the PDUH30-ISO features 12 NEMA 5-15/20R outlets in two separately breakered load banks. A 15-foot (4.6-meter) cord with L5-30P input plug connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.
3840 Joules per Load Bank Fight Back Against Unexpected Power Surges
Protecting your valuable electronics is ISOBAR® network-grade AC surge and noise suppression. A 3840-joule surge protection rating defends your sensitive electronic components against even the strongest power surges, spikes and line noise. The PDUH30-ISO covers full normal (H-N) and common (N-G/H-G) protection modes. A green LED confirms your connected equipment is protected.
Up-to-Date Safety Features Protect Your Vital Equipment
The switchless design helps prevent an accidental shutdown, which could lead to costly downtime. Circuit breakers protect connected components from dangerous overloads.
Versatile Installation Options Give You Plenty of Choices
The reversible all-metal housing comes with mounting brackets for installation in 1U of space or 0U vertical mounting in an EIA-standard 19-inch rack. You can also reorient the brackets for permanent mounting under a counter or on a wall with user-supplied hardware.
TAA-Compliant for GSA Schedule Purchases
The PDUH30-ISO is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332255778 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 30A 120V service |
Maximum Input Amps | 24 |
PDU Plug Type | NEMA L5-30P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity (kW) | 2.88 |
Output Capacity Details | 24 Amps Max total, 16A Max per outlet, 20A max per outlet bank |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15/20R |
Output Nominal Voltage | 120V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | 2x Protection Present (Green), 2x Fault (Red), 2x Line Okay (Green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3840 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | NM = 0 ns. CM = <1 ns |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 60,000 amps |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
Minimum Required Rack Depth (inches) | 9.5 |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 18.860 x 4.830 x 1.720 |
Unit Weight (lbs.) | 8.69 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); RETIE (Colombia); UL 1363; UL 1449; UL 62368-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |