Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDU3XVSR6G63A TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the PDU3XVSR6G63A is available on the model support page
Features
- 27.6kW Switched 380/400/415V input, 220/230/240V output PDU with built-in web/network interface
- IEC309 63A Red (3P+N+E) 380/400/415V 3 phase input with 6 ft. / 1.8m line cord
- 0U, 70 inch / 178cm vertical form factor
- 24 switched 220/230/240V outlets (12 C13, 12 C19) in 6 separately breakered 20A single phase load banks
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage and load levels per-outlet, per-breaker and per-phase
- Built-in local digital display and remote web/network interface reports detailed voltage, amperage and kilowatt output values per outlet, per breaker and per phase with additional reporting options for power unbalance percentage, IP address and sensor based temperature and humidity data (requires ENVIROSENSE sensor)
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- Local display supports electronic 180 degree display rotation for overhead or under-floor input cable orientation
- Supports user-specified alarm notification thresholds
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTPP, DHCP, BootP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included set of Plug-lock inserts keep C14 and C20 power cords solidly connected to PDU outlets
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
Specifications
OVERVIEW
UPC Code | 037332174291 |
PDU Type | Switched |
INPUT
Input Phase | 3-Phase |
Recommended Electrical Service | 63A 400/230V with IEC309 63A Red (3P+N+E) outlet |
Maximum Input Amps | 40 |
Maximum Input Amps Details | Agency de-rated to 40A continuous |
PDU Plug Type | IEC-309 63A RED (3P+N+E) |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 28.8kW (415/240V), 27.7kW (400/230V), 26.3kW (380/220V) total capacity; 40A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) C13; (12) C19 |
Output Nominal Voltage | 220 (380V input); 230 (400V input); 240 (415V input) |
Overload Protection | 6 20A circuit breakers, 1 per outlet bank |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Reports input current per phase (L1, L2, L3), plus output current for each output load bank (B1-B6) and individual output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6) |
Front Panel LCD Display | Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Outlet (##), Load unbalance % (UB), Output power (OP) |
Front Panel LEDs | Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip) |
Switches | Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.89 x 9.65 x 75.87 |
Shipping Weight (lbs.) | 24.47 |
Unit Dimensions (hwd / in.) | 70.000 x 2.170 x 2.520 |
Unit Weight (lbs.) | 17.3 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122F (0C to 50C) |
Storage Temperature Range | -30°C to +60°C (-22°F to +140°F) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
STANDARDS & COMPLIANCE
TAA Compliant Option | TAA Compliant version available - Order Tripp Lite PDU3XEVSR6G63A |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
ENVIROSENSE | EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs |
Accessories
Model Number | Description | |
---|---|---|
PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack | |
PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack | |
PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack | |
PLC19BK | Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack | |
PLC19BL | Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack | |
PLC19RD | Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack | |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images