Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds 2 meters to the connection between a compatible Eaton 5PX G2 or 9PX UPS system and a compatible 72V extended battery module (EBM).

  • Connects to both an Eaton UPS system and 72V EBM to expand runtime
  • Compatible with 2kVA to 3kVA Eaton 5PX G2 and 9PX UPS models
  • Works with Eaton 5PXEBM72RTG2, 5PXEBM72RT3UAG2, and 9PXEBM72RT extended battery module
  • Cable allows you to place EBM more than 2 meters from connected UPS system
  • 2-year limited warranty

Features

Helps Provide Extra Runtime for Your Eaton 5PX G2 or 9PX UPS System
This extension cable adds two meters (6.6 feet) to the connection between your Eaton UPS system and a 72V extended battery module that provides expanded runtime. This gives you extra flexibility in placing the EBM where most convenient. The EBMCBL72 is compatible with Eaton’s 2kVA to 3kVA 5PX2000RTG2, 5PX2000RTNG2, 5PX2200HRTG2, 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 5PX2000RT3UNG2, 5PX3000RT3UNG2, 9PX2000RT, 9PX2200GRT, 9PX3000RT, 9PX3000GRT, and 9PX3000GLRT UPS systems, as well as the 5PXEBM72RTG2, 5PXEBM72RT3UAG2, and 9PXEBM72RT 72V EBMs.

System Requirements

  • Eaton 5PXEBM72RTG2, 5PXEBM72RT3UAG2, and 9PXEBM72RT 72V EBM
  • Eaton 5PX2000RTG2, 5PX2000RTNG2, 5PX2200HRTG2, 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 5PX2000RT3UNG2, 5PX3000RT3UNG2, 9PX2000RT, 9PX2200GRT, 9PX3000RT, 9PX3000GRT, or 9PX3000GLRT 2kVA to 3kVA UPS system

Package Includes

EBMCBL72 Eaton UPS to Battery Extension Cable, 2 m (6.6 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code743172081698
Accessory TypeBattery Extension Cable
Accessory ClassUPS Accessories
PHYSICAL
Cable Jacket ColorBlack
Connector ColorBlack
Cable Length (ft.)6.6
Unit Dimensions (hwd / in.)14.090 x 12.080 x 22.870
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
Eaton 72V Extended Battery Module (EBM) for 5PX2000RT3UNG2, 5PX3000RT3UNG2 UPS Systems, 3U Rack/Tower 5PXEBM72RT3UAG2 5PXEBM72RT3UAG2 Eaton 72V Extended Battery Module (EBM) for 5PX2000RT3UNG2, 5PX3000RT3UNG2 UPS Systems, 3U Rack/Tower
Eaton 72V Extended Battery Module (EBM) for 2000 VA and 2U 3000 VA 5PX G2 UPS Systems, 2U Rack/Tower 5PXEBM72RTG2 5PXEBM72RTG2 Eaton 72V Extended Battery Module (EBM) for 2000 VA and 2U 3000 VA 5PX G2 UPS Systems, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.