Part Number: AV2FP
This Model has been retired and has not been replaced. An Owner's Manual and other information for the AV2FP is available on the model support page
Overview
Premium protection for your expensive home theater equipment, the AV2FP Isobar® 2-Outlet Low-Profile Professional Audio/Video Power Conditioning Center features a network-grade surge protection rating of 5100 joules to defend your sensitive electronics against even the strongest surges and spikes.
The AV2FP features two NEMA 5-15R outlets, one for your HDTV and one for an accessory, such as an audio receiver or Blu-ray player. This unit's unique protection system prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems. Coaxial and RJ45 jacks also protect your incoming cable, satellite and Ethernet signals.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the AV2FP protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. An on/off switch provides one-touch control over both outlets. Diagnostic LEDs confirm power, protection and ground status at a glance. Detachable 10-foot and 18-inch AC power cords include right-angle NEMA 5-15P plugs, allowing furniture to be placed flush against the wall.
Features
- Protects your A/V components against even the strongest surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- 2 NEMA 5-15R surge-protected outlets for HDTV and accessory
- Bi-directional coaxial and RJ45 jacks protect cable, satellite and Ethernet signals
- On/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and ground status at a glance
- Audible alarm alerts you to damaged internal protection circuitry
- Conforms to current UL 1449 and 962A safety standards
- Detachable 10 ft. (3.1 m) and 18 in. AC power cords provide flexibility in placement
- Space-saving right-angle NEMA 5-15P plugs allows furniture and equipment to move flush against the wall
- Built-in mounting brackets allow for secure installation on wall behind HDTV
- Metal housing designed for long life
- $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332125071 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 255000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 12 |
Overload Protection | 12-amp circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Circuit breaker |
Audible Alarm | Audible alarm |
Diagnostic LED Details | 3 (protection, grounding, power) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 5100 |
AC Suppression Response Time | NM = instantaneous CM = < 1 ns |
Safe Thermal Fusing | yes |
UL1449 Let Through Rating | 330V - UL verified |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection | Yes |
Network (Ethernet) Protection | Yes |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Black |
Included Mounting Accessories | Built-in mounting brackets |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | 220.49 mm |
Outlets Measurement (Center to Center) | 45mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.80 x 2.40 x 10.00 |
Shipping Weight (lbs.) | 3.20 |
Unit Dimensions (hwd / in.) | 1.500 x 4.500 x 9.250 |
Unit Weight (lbs.) | 1.65 |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); UL 1449; UL 1778; UL 962A |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images