On Line Double Conversion UPS System 1kVA 2U Rack Tower 100V 110V 120V 127V LCD Screen NEMA Outlets

SmartOnline 1kVA On-Line Double-Conversion UPS, 2U Rack/Tower, Interactive LCD display, 100/110/120/127V NEMA outlets

Model Number: SU1000RTXLCD2U


  • 1000VA / 1kVA / 900W on-line double-conversion 2U rack / tower UPS
  • 100/110/120/127V 50/60Hz output; High efficiency economy mode option
  • Interactive LCD with 9 selectable screens of UPS and site power data
  • Expandable runtime, Hot-swap batteries, 12.5 in / 31.8cm depth
  • USB, RS232 & EPO ports, support for SNMP/WEB card option
  • 2 independently switched load banks
  • NEMA 5-15P input; 6 NEMA 5-15R outlets
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment

Tripp Lite Smart Online UPS systems offer high performance power protection ideal for critical server and network equipment in datacenters, computer rooms and network closets. Online, double-conversion Uninterruptible Power Supply (UPS) maintains perfectly regulated output power by continuously converting raw AC input to DC, then re-converting output back to AC. Fully regulated sine wave AC output with +/-2% voltage regulation powers network equipment continuously, even during severe brownouts and overvoltages, all without depleting UPS battery reserves. Maintains battery-derived AC output during power failures with zero transfer time. Extended runtime options available. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. Network management interfaces support communications via USB, RS-232, contact-closure and optional SNMPWEBCARD network interface. Built-in DB9 port offers both enhanced RS-232 data and basic contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. LED display reports UPS operating mode, line power availability, battery mode operation, inverter operation, ECO mode status and output power availability. LED/LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode LCD configuration options. Programmable self-test. Fault-tolerant auto-bypass mode. Battery independent restart. Field-replaceable, hot-swappable internal batteries and external battery packs.

Key Features

  • Tripp Lite SU1000RTXLCD2U 1000VA / 1kVA / 900W on-line, double-conversion 2U rack / tower UPS
  • Selectable 100/110/120/127V output (120V factory preset)
  • NEMA 5-15P input, 6 NEMA 5-15R outlets
  • Two switched outlets support remote reboot or programmable load shedding options
  • Supports 2% output voltage regulation and zero transfer time in double conversion mode
  • Economy mode option offers enhanced efficiency, reduced power consumption and lower BTU emissions
  • 14 minutes runtime at 50% load (450W) and 4.8 minutes at 100% load (900W) with internal batteries
  • BP24V15RT2U (limit 1), BP24V28-2U (limit 1), BP24V70-3U (multi-pack compatible) and BP24V36-2US (multi-pack compatible) external battery packs available (some configurations require Tripp Lite's External Battery Configuration Software)
  • LCD interface reports operating mode plus 9 selectable screens of UPS data (Load % & kW, Load % & kVA, Power factor, Input volts & Hz, Output volts & Hz, Battery volts and charge %, Minutes runtime, Capacity remaining, Kw/hr. consumption)
  • LCD interface also supports 16 screens of UPS configuration and setup options
  • 4 post installation hardware included, Optional 2POSTRMKITWM enables 2 post rack / wallmount installation, Optional 2-9USTAND enables tower placement
  • Single line TEL / Network surge suppression
  • Electronic bypass maintains utility output during a variety of UPS fault conditions
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • Frequency regulation / conversion mode offers generator-compatible frequency correction or conversion of frequency from 50 to 60Hz or 60 to 50Hz
  • Built-in USB, RS-232, contact-closure and optional SNMPWEBCARD accessory monitoring options
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software

Package Includes

  • SU1000RTXLCD2U UPS System
  • PowerAlert Software with USB, Serial & EPO cabling
  • 4 post rackmount installation kit
  • Instruction manual

OUTPUT

Output Capacity Details ON LINE MODE: Maximum output capacity ratings are reduced for some nominal voltage settings (127/120/115/110V 900 watts, 100V 810 watts). FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120/115/110V 630 watts / 100V 567 watts).
Output Volt Amp Capacity (VA) 1000
Output kVA Capacity (kVA) 1
Output Watt Capacity (Watts) 900
Power Factor 0.9
Crest Factor 3:1
Nominal Output Voltage(s) Supported 100V; 110V; 115V; 120V; 127V
Nominal Voltage Details 120V factory-default nominal voltage
Frequency Compatibility 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode) +/- 2%
Output Voltage Regulation (Economy Line Mode) +/- 10%
Output Voltage Regulation (Battery Mode) +/- 3%
UPS Output Receptacles 6 5-15R outlet(s)
Output Receptacles Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode) Pure Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 8.6A
Nominal Input Voltage(s) Supported 100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Nominal Input Voltage Description 120V factory default
UPS Input Connection Type 5-15P
Input Circuit Breakers 15A
UPS Input Cord Length (ft.) 10
UPS Input Cord Length (m) 3
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 4.8 min. (900w)
Half Load Runtime (min.) 14 min. (450w)
Expandable Battery Runtime Extended runtime supported via optional external battery packs
External Battery Pack Compatibility BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible); BP24V36-2US (multi-pack compatible)
Expandable Runtime Description Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
DC System Voltage (VDC) 24
Battery Recharge Rate (Included Batteries) Less than 3 hours recharge to 90% (typical, full load discharge)
Replacement Battery Cartridge (Internal UPS Battery Replacement) RBC24V-LCD
Battery Access Front panel battery access
Battery Replacement Description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction Corrects undervoltages to 100V at full load (90V at 100V nominal)
Severe Undervoltage Correction Corrects brownouts to 70V (70% load) & 55V (33% load)

LEDS ALARMS & SWITCHES

LED Indicators 7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
Front Panel LCD Display Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Audible Alarm Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm Cancel Operation Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Switches 2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 570
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Installation Form Factors Supported with Included Accessories 4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 3.5 x 17.5 x 12.5
UPS Power Module Dimensions (hwd, cm) 8.9 x 44.4 x 31.8
Rack Height 2U
Secondary Form Factor Tower (requires 2-9USTAND )
UPS Power Module Weight (lbs.) 29
UPS Power Module Weight (kg) 13.2
UPS Shipping Dimensions (hwd / in.) 9.5 x 20 x 24
UPS Shipping Dimensions (hwd / cm) 24.1 x 50.8 x 61
Shipping Weight (lbs.) 41.5
Shipping Weight (kg) 18.8
Cooling Method Fan
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 341
AC Economy Mode BTU / Hr. (Full Load) 230
Battery Mode BTU / Hr. (Full Load) 585
AC Economy Mode Efficiency Rating (100% Load) 93%
Operating Elevation (ft.) 0-3000m / 0-10,000 ft.
Audible Noise 45 dBA at 1m front side

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software Included
Communications Cable USB and DB9 cabling included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer Time Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint) 100V at full load (90V full load at 100V nominal setting); 70V at 70% load; 55V at 33% load
High Voltage Transfer to Battery Power (Setpoint) 150

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); ENERGY STAR Qualified

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
On your website it points to
http://www.tripplite.com/shared/933124.pdf which is no longer a valid link.

Where can I find the manual?
 
Products related to my question
 
 
6 months ago
Customer avatar
by
ClintM
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Here's a link to the owner's manual on the SU1000RTXLCD2U:
http://www.tripplite.com/shared/techdoc/Owners-Manual/933124.pdf

Please know our main product support team can also be of assistance with questions you have on the UPS system.

They can be reached at 773-869-1233 option 3 or at techsupport@tripplite.com.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SU1000RTXLCD2U

learn more

Runtime at Full Load

4.8 min. (900w)

Runtime at Half Load

14 min. (450w)

see complete runtime chart

Do you own a SU1000RTXLCD2U?

Get all your support resources in one place.

go to model support
RBC24V-LCD replacement UPS battery Does your UPS need a new battery?

Get it here! Your SU1000RTXLCD2U requires 1 RBC24V-LCD battery.

product page

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.