Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


EZA-VGAM-2

Easy Pull Type-A Connectors - M/M set of VGA

More Info
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
DIN 14 PIN (FEMALE)
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
1
Cable Length (in.)
12
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZA-VGAX-2

Easy Pull Type-A Connectors - (M/F set of VGA with Faceplate)

More Info
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
DIN 14 PIN (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
1
Cable Length (in.)
12
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Cable Type
Passive
Host Connector
HD15 (MALE)
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
 
Side B - Connector 1
(2) HD15 (FEMALE)
 
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
FEATURES & SPECIFICATIONS
IP68 Rated
No
MST Support
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P516-001-HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Cable Type
Passive
Host Connector
HD15 (MALE)
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
 
Side B - Connector 1
(2) HD15 (FEMALE)
 
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
FEATURES & SPECIFICATIONS
IP68 Rated
No
MST Support
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.