Part Number: TLP66USB
Slim surge protection tower with USB charging safeguards your electronics against dangerous surges, spikes and line noise.
- Ideal for conference tables, home offices and other areas with multiple mobile devices
- 5 NEMA 5-15R outlets spaced widely apart to accommodate bulky transformers
- 1200 joules protect your valuable electronics against dangerous surges and spikes
- 3 USB ports share 3.1A for fast charging of phones, tablets and other mobile devices
- Right-angle NEMA 5-15P plug with braided 6 ft. cord allows connection in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $7,500 Ultimate Lifetime Insurance
Features
Slim 5-Outlet Surge Protection Tower Safeguards Your Sensitive Electronics
Ideal for your home or office workstation, this Protect It!® five-outlet tower features a surge suppression rating of 1200 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP66USB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
5 NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, external hard drive, desk lamp or other home/office devices into the NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are split between two sides of the tower to give everyone equal access to them. They are also spread apart to allow easy connection of bulky transformers without blocking adjacent outlets.
3 USB Ports Share 3.1 Amps of Charging Power
USB-A ports are available for charging your smartphone, tablet and other USB mobile devices. They share 3.1A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
An on/off switch allows you easy one-touch control over all connected equipment. Red and green LEDs confirm at a glance that your plugged-in devices are grounded and protected.
Slim Tower Design Gives You Plenty of Options for Installation and Use
The TLP66USB fits easily into your home or office workspace, conference table or classroom, providing power and USB charging at your fingertips. Its slim design also makes the surge protector tower ideal for travel, fitting into your backpack, laptop bag or suitcase for use in hotels, dorms and cruise ships. The braided six-foot power cord and space-saving right-angle NEMA 5-15P plug allows connection in tight spaces, such as behind furniture.
Specifications
OVERVIEW
UPC Code | 037332260321 |
Product Type | Surge Protector |
Charging Form Factor | Tower |
Device Compatibility | Amazon Kindle; Laptop; Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Cord Gauge (AWG) | 14 |
Maximum Surge Amps | 1200 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT-B |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (5) 5-15R |
Circuit Breaker (amps) | 15 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 4 |
Total Charging Watts | 15.5 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (3) 3.1A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1200 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 700,700,700 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray and White Braided Cord |
Mounting Holes or Slots | Yes |
Receptacle Color | Black |
Unit Dimensions (hwd / in.) | 2.000 x 7.080 x 7.080 |
Unit Weight (lbs.) | 1.8 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 497A; UL 1363 |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $7,500 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images