Part Number: SPIKESTIK
- 6 right-angle outlets
- 6-ft. (1.83 m) cord
- 540 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
Overview
The SPIKESTIK Surge Suppressor has six right-angle outlets and a six-foot (1.8 meters) cord. The unit has 540 joules of surge energy absorption to handle the strongest surges.
Features
- 6 right-angle outlets
- 6-ft. (1.83 m) cord
- Surge energy absorption: 540 joules; 27,000 amps
- 15 amp circuit breaker
- EMI/RFI noise filtering
- Keyhole supports for wall mounting
- $20,000 Ultimate Lifetime Insurance (U.S., Canada & Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332010292 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 36000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position on/off power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 540 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 27,000 amps |
UL1449 Let Through Rating | 400V - UL Verified |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 114.6 mm |
Outlets Measurement (Center to Center) | 28.6mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 11.90 x 1.75 x 0.70 |
Shipping Weight (lbs.) | 1.30 |
Unit Dimensions (hwd / in.) | 10.250 x 2.700 x 1.520 |
Unit Weight (lbs.) | 1.25 |
Input Cord Color | Gray |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Useful Web Pages
Product Images