Power It! Power Strip with 6 Right-Angle Outlets and 15-ft. Cord

Model Number: TLM615NCRA


  • 6 right-angle outlets
  • Illuminated on/off switch with cover
  • 15-amp circuit breaker
  • 15 ft. power cord
  • Rugged metal case
  • Keyhole mounting slots

Tripp Lite's Power It! TLM615NCRA power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 6 right-angle NEMA 5-15R outlets, 15-foot AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.

INPUT/OUTPUT: Input: NEMA 5-15P/Output: 6 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: Corded power distribution strip with right-angle outlets

Key Features

  • Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
  • Includes 6 right-angle NEMA 5-15R outlets
  • Illuminated on/off switch provides one-touch power control for connected equipment
  • Transparent switch cover snaps tight to prevent accidental shutoff
  • Convenient keyhole slots provide secure mounting options for a wide variety of surfaces and applications
  • 15A power handling capacity with integrated circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
  • 15-foot AC power cord
  • Rugged metal case provides extra safety and durability
  • UL certification

Typical Applications

  • Offers a reliable, convenient and cost-effective method of power distribution for appliances, power tools, lighting and other electrical equipment in home, office or worksite.
  • Unfiltered electrical pass-through makes the power strip ideal for distributing alternate waveform UPS or generator power to connected equipment.

Package Includes

  • TLM615NCRA power strip
  • Warranty information
  • Instruction manual

OVERVIEW

Intended Application Computer Networks

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Overload protection 15A circuit breaker
Outlet quantity / type 6 NEMA 5-15R
Transformer accommodation Right-angle outlets provide superior accommodation for transformers
Outlet orientation Single row of 6 (right-angle)

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input connection type NEMA 5-15P
Input cord length (ft.) 15
Input cord length (m) 4.5
Input cord gauge, type SJT 14AWG
Voltage compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Illuminated on/off switch controls power to all outlets
Locking switch cover Transparent switch cover snaps tight to prevent accidental shutoff

PHYSICAL

Shipping Dimensions (HWD/in) 15.5 x 6.5 x 2.25
Shipping Dimensions (HWD/cm) 39.4 x 16.5 x 5.7
Shipping weight (lbs) 3
Shipping weight (kg) 1.4
Unit Dimensions (HWD/in) 13.75 x 2.5 x 2
Unit Dimensions (HWD/cm) 35 x 6.35 x 5.1
Unit weight (lbs) 2.8
Unit weight (kg) 1.3
Material of construction Metal case
Integrated keyhole mounting tabs Keyhole slots enable mounting to a variety of surfaces
Receptacle Color Light Gray
AC line cord color Light Gray
Style Strip
Outlets center to center measurement 41.3mm
Keyhole slot center to center measurement Distance between mounting tabs = 203.20mm; Distance between end tabs = 330.17mm

CERTIFICATIONS

Additional International Approvals Complies with RoHS (Restriction of Hazardous Substances Directive)
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I need 1 7/8" center to center spacing to be able to plug in power supplies, side by side.
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about mneasbe is loaded.
Additional information about mneasbe could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. In order to effectively support your inquiry please contact Tripp Lite Tech Support at 773-869-1234.
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
what is the juoles rating for the TLM615NCRA?
1 year, 3 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Joules is a rating used to measure surge protection. Since the TLM615NCRA is a power strip and does not have surge protection, this rating is not used.
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Does this have a round flat rotating plug?

10 months ago
Customer avatar
by
Tomball
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hello there,

This power strip as well as all of our other power strips specifically have a straight blade plug.

We many have surge suppressors in our roster with right angle, space saving plugs--will a surge suppressor work for your application?

What are you planning to connect to the power strip and what will the power strip be plugged into?
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1097] Does this TLM615NCRA have a round flat rotating plug?

The TLP615NCRA does not have a right or left angle plug, it has a straight blade plug. [Last Updated: Nov 1, 2013]

Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for TLM615NCRA

Do you own a TLM615NCRA?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.