Part Number: U444-06N-VGA
This Model has been retired and replaced by U444-06N-VGA-AM. An Owner's Manual and other information for the U444-06N-VGA is available on the model support page
Overview
Features
- Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Compatible with Windows and Mac computers
- Add up to 6 adapters to connect 6 displays to a Windows source device
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- Supports HD video resolutions up to 1920x1200 (including 1080p) @ 60 Hz
- Resumes automatically from hibernation and suspend modes
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
- Driver CD included for device compatibility
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
- Backward compatible with non-1080p displays
System Requirements
- Source device with USB-C or Thunderbolt 3 port
- Windows 7 and later or Mac OS X 10.8.5 and later (32- and 64-bit versions)
- Also supports Surface tablets running non-RT Windows 8 or 8.1
- Display device with VGA input
Package Includes
- U444-06N-VGA USB 3.1 Gen 1 USB-C to VGA Adapter (M/F)
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332189318 |
Technology | VGA/SVGA |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 5.20 x 5.20 x 0.91 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 10 to 40 C (50 to 104 F) |
Storage Temperature Range | -10 to 80 C (14 to 176 F) |
Relative Humidity | Less than 85%, Non-Condensing |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images