Part Number: M102-01M-BK
USB/Lightning cable connects your Apple iPhone, iPad or iPod to the USB-C port on your MacBook, Chromebook or wall/car charger.
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- C94 Lightning connector compatible with Apple 18W USB-C power adapter
- Integral strain relief helps cable move freely without stress or cracking
- Reversible plugs connect in either direction for immediate no-fuss use
- 2-year limited warranty
Features
USB-C Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This USB-C sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-C port on a computer, MacBook, Chromebook, Ultrabook, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously synching and transferring photos, MP3s and other important files at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible C94 Lightning and USB Type-C Plugs Connect in Either Direction
Connect the C94 Lightning plug to your Apple device for charging and synchronizing, and connect the USB-C plug to a USB-C port on a computer or charger. The reversible plugs connect in either direction to ensure you get it on the first try. While the cable is compatible with all USB-C ports, the C94 Lightning connector is designed for optimal charging performance with Apple’s 18W USB-C power adapter.
MFi-Certified for Broad Device Compatibility
The 20V 3A (60W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
System Requirements
- Computer, laptop or charger with USB-C port
- Most current iPhone, iPad and iPod devices
Package Includes
M102-01M-BK USB-C to Lightning Sync/Charge Cable (M/M), Black, 1 m (3.3 ft.)
Specifications
OVERVIEW
UPC Code | 037332260819 |
Technology | Lightning; USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.7mm |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 0.90 x 4.57 x 2.36 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-004-WS3C1 | 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports | |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output | |
U280-C02-C1A1 | Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 | |
U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U444-06N-DP-C | USB-C to Displayport 4K 60Hz Adapter with PD Charging | |
U444-06N-VGUB-C | USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images