Wall Mount Rack Enclosure Cabinet 18U

SmartRack 18U Wall-Mount Standard-Depth Rack Enclosure Cabinet

Model Number: SRW18US


  • 18U with adjustable front and rear vertical rackmount rails
  • Hinged cabinet swings away from wall bracket for easy equipment access (swing direction is reversible)
  • Locking, reversible front door and locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Interior vertical posts have square holes for cage nuts plus 12-24 threaded mounting holes

The SRW18US 18U Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 18U of standard 19' rackmount equipment. Supports up to 250lbs of equipment. A sturdy hinge between the cabinet and the wall-mount bracket allows the cabinet to swing away from the wall for easy access to equipment and cabling. Top and bottom panels include convenient cutouts for cable routing.

Key Features

  • 18U wall-mounted enclosure
  • Adjustable mounting depths from 3" to 20.5" inches
  • Heavy duty construction to handle added leverage
  • Ventilated front door and side panels for increased airflow
  • Hinged cabinet swings away from wall bracket for easy equipment and cable access
  • Locking, reversible front door
  • Locking, removable side panels
  • Top and bottom panel cable access openings
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Package Includes

  • SRW18US Wallmount Rack Enclosure
  • (42) M6 screws
  • (42) M6 cage nuts
  • (42) M6 washers
  • (2) Keys
  • Owner's Manual

PHYSICAL

Installed Whole System Maximum Rack Depth (in.) 20.5
Installed Whole System Maximum Rack Depth (cm) 52.07
Installed Whole System Minimum Rack Depth (in.) 3
Installed Whole System Minimum Rack Depth (cm) 7.62
Rack Height (U Spaces) 18
Shipping Dimensions (hwd / in.) 41.3 x 25.5 x 23.6
Shipping Dimensions (hwd / cm) 104.9 x 64.77 x 59.9
Shipping Weight (lbs.) 110
Shipping Weight (kg) 49.9
Unit Dimensions (hwd / in.) 35.6 x 23.6 x 21.6
Unit Weight (lbs.) 96
Unit Weight (kg) 43.54
Unit Dimensions (cm) EXTERNAL DIMENSIONS: 90.42 x 60 x 54.9 (HWD)
Color Black
Weight Capacity - Stationary (lbs.) 250
Weight Capacity - Stationary (kg) 113.4
Factory Preset Rack Depth (in.) 9.84
Factory Preset Rack Depth (cm) 24.99
Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)
Hinged (Swings Away from Wall Bracket) Yes

SPECIAL FEATURES

Grounding Lug Front and Back door frames

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, IP20 Protection Rating, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SRW18US 5 5 1 1
This is a well-built enclosure I needed to spiffy up my ethernet wire mess so we ordered one of these. Had the maintenance man install it and I worked late one evening to move over all my CAT5 wires into an upgraded CAT6 patch panel. Installed our 48-port Gigabit switch and got all my live connections moved over. Everything went smoothly and my wire snarl is gone. Gotta love that. February 15, 2013
1-1 of 1
(2 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Size of cable entrance

I need to know the with of the back panel and the size of teh cable entrance opening. Drawings with measurements would be very helpful would be very.

Thank You
3 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about JeffreyL is loaded.
Additional information about JeffreyL could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
There are removable plates on the top and the bottom. They cover an opening sized at: 2.25" deep by 9.875" wide. These openings are centered on the top and the bottom.

The back mounting panel is the same width as the enclosure, 35.6"H x 23.6"W. We were able to use normal framing studs set with 16" centers to mount the rack.
2 years ago
Customer avatar
by
67Shelbynut
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our Wall Mounted Rack line of products. Please note that the SRW18US back panel width is 23.6"W; and its cable access slot dims. are 2.25" x 9.7".

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Battery Backup for this enclosure

I need to see which battery backup will fit int his cabinet.
2 years, 1 month ago
Customer avatar
by
Tdoerr
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We have various UPS systems that will fit in this enclosure. In order to make sure we're looking at the right product for the application I would need to know the following:

What are the makes and models of products planning to be connected to the UPS system?
In the event of a power outage how much runtime is required?
Will the unit need to support room for growth? If so how much of a percentage?

As soon as I have this info I'll be able to find the right UPS for you!
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1057] What size are the vents on the top and bottom of the SRW18US?

The vents are 4.75" each. [Last Updated: Oct 23, 2013]
Was this answer helpful?

Do you own a SRW18US?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.