Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides up to 144 pre-loaded and unterminated singlemode fiber cables for on-site splicing in your data center rack.

  • Recommended for large enterprise, multi-tenant/colo and hyperscale installations
  • Allows on-site splicing of 144 APC connections to meet your infrastructure requirements
  • 72 LC duplex ports are numbered for quick ID and mapping of network connections
  • Includes ties, wraps and tubing to keep internal cables sorted and protected
  • Mounts into 1U of space in your standard 19 in. rack with included brackets

Features

Adjust Cable Lengths and Connection Types On-Site to Meet Your Infrastructure Demands
This panel fiber splicing enclosure comes with six cassettes, each pre-loaded with 24 unterminated cables to give you more flexibility in adjusting cable lengths and connection types directly on-site. The compact N600P-144A-6 is ideal for singlemode fiber infrastructure in your data center rack or other high-density IT environment, including large enterprise, multi-tenant/colo (MTDC) and hyperscale installations.

Flexible Connections in Your Fiber Network
With 72 LC duplex ports and up to 144 splicing connections, the N600P-144A-6 provides a high level of scalability and density in your network design. By making your own cable splices manually, you can create an APC connection at the perfect length for your unique infrastructure requirements. 

Cable Management That’s User Friendly
The six cassettes can be easily removed and opened for out-of-rack cable splicing. Numbered ports make identifying and mapping network connections easy, and a fold-down cover provides writing space for more exact port labeling. Included tubing protects each splice point, and included ties keep your patch cables well organized. 

Installs Conveniently in Your Standard Server Rack
Included mounting brackets allows easy installation in 1U of space in your EIA-standard 19-inch rack. Integrated cable loops at the front of each cassette keep external cabling organized and minimize cable bends.

Package Includes

  • N600P-144A-6 1U Panel Fiber Splice Enclosure
  • (144) Single-splicing protective tubes 
  • (10) Nylon cable ties 
  • Velcro tie 
  • Spiral wrapping band
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332279927
Product TypeFiber Patch Panel
TechnologySinglemode
Optical Mode  OS2; SM
Panel Dimensions19.10 x 1.73 x 18.51
Panel Cable Number24
Panel Cable Length (m)1.5
Mode TypeSinglemode
Firmware / Software Docs
Offset PortsNo
CONNECTIONS
Side A - Connector 1LC
Endface PolishAPC
Total Capacity144 fibers
Number of Cassette Splicing Trays6
Splicing Tray Dimensions (hwd/mm)12.5 x 196.2 x 295
Cassette Splicing Tray Capacity24 fibers
Cassette Patch CordLC/APC Singlemode, 1.5 M Pigtail, 0.9 mm
PHYSICAL
Primary Form FactorRackmount
Material of ConstructionMetal
Connector ColorGreen
Number of Fibers144
Housing ColorBlack
Minimum Required Rack Depth (inches)19
RackmountableYes
Shipping Dimensions (hwd / in.)6.70 x 20.90 x 15.70
Shipping Weight (lbs.)11.69
Unit Dimensions (hwd / in.)1.730 x 19.000 x 18.500
Rack Units1
Mounting DetailsRACK MOUNT
ENVIRONMENTAL
Operating Temperature Range14° to 140° F (-10° to 60° C)
Storage Temperature Range14° to 140° F (-10° to 60° C)
Operating Humidity Range5% to 85% RH, non-condensing
Storage Humidity Range5% to 85% RH, non-condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
Wavelength1550nm
Attenuation @ 1550NM≤0.30dB/KM
Insertion Loss  ≤0.30dB
FEATURES & SPECIFICATIONS
Mounting Accessory IncludedYes
Numbered PortsYes
Built-in Cable ManagementYes
Keystone JacksNo
Built-in CablesNo
Color-Coded ConnectionsNo
EIA/TIA 2/32 SpacingNo
Labeled PortsYes
Optical PortLC
Down-Angled PortsNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.