Part Number: BC850RNC New
Standby UPS with cloud-based remote monitoring software allows UPS management and control from a mobile app or web browser.
- Cloud-connected UPS sets up in minutes to start protecting your devices
- Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
- Transfers custom network settings instantly from your mobile device to the UPS
- Lets you control outlets or shut down devices using your PC, tablet or smartphone
- Sends you fast alert notifications and responses through email or SMS
- 3-year limited warranty
Features
850VA/450W/120V Battery Backup for PCs and Retail Point-of-Sale Applications
The BC850RNC standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for home/office computing, networking and point-of-sale equipment in retail, kiosks, food service and light industrial environments. It’s easy to set up in minutes. Just plug the BC850RNC into a properly grounded wall outlet, press the power button and connect equipment to the UPS outlets. For easy access, the input power cable, Ethernet port, AC outlets, power button and status LEDs are all on the same side.
Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring dashboard offers convenient setup, control and management of a single UPS or a larger deployment. Receive alerts, push configurations, silence alarms or control outlet banks using a mobile app (scan the QR code on the UPS to download it) or web browser. Being able to monitor and access an army of UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) area lets you transfer custom network settings instantly from your mobile device.
Allows Time to Back Up Critical Files During a Blackout
During short blackouts and brownouts, the BC850RNC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Incoming utility power keeps the user-replaceable VRLA battery fully charged, so backup power is always available. The BC850RNC restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit.
Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the BC850RNC and its five NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The BC850RNC also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime.
Easy Preventative Maintenance and Initial Troubleshooting
The BC850RNC's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.
Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status.
Hardened Housing Compatible with Versatile Deployment Options
The low-profile housing allows use in locations with uncontrolled temperature or humidity (operating temperature range: 32° to 122° F / 0° to 50° C). The BC850RNC’s small size is suitable for desktop or floor placement. Secure mounting points on the bottom enable horizontal or vertical mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332283511 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 7.1A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | (1) 10A |
UPS Input Cord Length (ft.) | 5 |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 7.1 |
Input Frequency | 50/60 HZ AUTO-SENSING |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 5 |
OUTPUT
Output Capacity (VA) | 850 |
Output Capacity (kVA) | 0.85 |
Output Capacity (Watts) | 450 |
Output Capacity (kW) | 0.45 |
Power Factor | 0.53 |
Nominal Voltage Details | 120V |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | 50 or 60Hz +/- 5Hz (Auto-sensing) |
Output Voltage Regulation (Battery Mode) | +-10% |
Load Management Receptacles | Group of 5x 5-15R |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (5) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 1.7 min. (450W) |
Runtime Half Load (min.) | 8 min. (225W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | 8 hours |
Battery Access | Rear panel battery door |
Battery Replacement Description | Replaceable internal battery (see manual) |
Battery Recharge Time | 8 hours |
POWER
Input Voltage(s) | 120VAC |
Battery Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | POWER ON - Press and hold power button about 1 second,UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds,UPS will be turned off |
Alarm Cancel Operation | Audible Alarm Enable/Disable - In line mode,Press and hold power button about 10 seconds,Flashing Green LED indicates UPS will enter alarm Enable, Flashing Red LED indicates UPS will enter alarm Disable |
Audible Alarm | In battery mode,Press and hold power button about 5 seconds,UPS will enter Temporary Mute,and then press and hold 5 seconds again to cancel this setting |
LED Indicators | UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing). |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 190 |
UPS AC Suppression Response Time | Instantaneous |
AC Suppression Joule Rating | 190 |
PHYSICAL
Primary Form Factor | Desktop; Surface Mount; Wall-mount |
Shipping Dimensions (hwd / in.) | 10.32 x 6.18 x 14.92 |
UPS Housing Material | Plastic |
Unit Dimensions (hwd / in.) | 3.150 x 11.024 x 7.087 |
Unit Weight (lbs.) | 7.05 |
Input Cord Color | Black |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | 23° to 122°F (-5° to 50°C) |
Relative Humidity | 0-95% RH @ 0-40C, Non-Condensing |
AC Mode Efficiency Rating (100% Load) | 97% |
Operating Elevation | 0-6562 ft. (0-2000 m) |
Audible Noise | 40 dBA at 1 meter front side |
COMMUNICATIONS
Network Monitoring Port Description | Ethernet port (RJ45) - Port connects to a local network. |
Network Monitoring Port | Network Configuration (options): with NFC; USB-C port: by enabling CLI commands. |
Network Management Card Description | Cloud-connected Remote Monitoring UPS |
Communications Interface | Near Field Communication (NFC); RJ45 Network; USB-C |
LINE / BATTERY TRANSFER
Transfer Time | 4 - 6 ms (max < 10 ms) |
Low Voltage Transfer to Battery Power (Setpoint) | 95VAC ±5% |
High Voltage Transfer to Battery Power (Setpoint) | 145VAC ±5% |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Minimum Battery Voltage for Cold Start @11V |
High Availability UPS Features | Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation |
APPLICATIONS
UPS Applications | Extreme Temperature Applications; Industrial; Retail/Point of Sale; Home/Office Desktop; Computer/Peripherals |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778 |
Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Brightlayer is Eaton's free cloud-based remote monitoring software. Through the Brightlayer dashboard, you can monitor UPS status and battery levels from any web browser or mobile device. Receive alerts, push configurations, silence alarms or control outlet banks for a single UPS or a whole fleet of UPS anywhere in the world.
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount | |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-014-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Documents & Downloads
Product Images