Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB4 20Gbps cable connects 2 devices with USB-C or Thunderbolt 3 ports, including 4K displays, laptops, smartphones, docks and PCs.

  • Transfers video and data files at speeds up to 20 Gbps – 4x faster than USB 3.0
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Connects a single 4K/60 Hz display with 24-bit True Color, HDR and 4:4:4
  • PD Charging cable supports 240W power output for charging high-powered devices 
  • Backward compatible with USB 3.x, USB 2.0 and legacy Thunderbolt 3 devices
  • 3-year limited warranty

Features

USB4 Cable Streams Video and Processes Data at 20 Gbps, 4x Faster Than USB 3.0
This USB4 20Gbps cable (M/M) transmits across two bidirectional lanes, supporting speeds up to 20 Gbps, which is four times faster than USB 3.0/3.1/3.2. Unlike previous USB generations, the USB4 20Gbps cable has the ability to allocate resources. Instead of splitting video and data equally between its two lanes, the U521-1P0M-WH20G allows the connected display as much bandwidth as it needs, while saving all remaining bandwidth for high-speed data transfers. This makes the cable perfectly suited for 4K video streaming and editing.

Supports DisplayPort Alternate Mode for Unidirectional 20 Gbps Video Connections
By connecting a 4K display to a host device that supports DisplayPort Alt Mode 1.4, this cable can use both high-speed lanes to transmit 4K video at 60 Hz in one direction at 20 Gbps maximum speed with 24-bit True Color, HDR and 4:4:4 chroma subsampling.

Backward Compatible with Legacy USB and Thunderbolt 3 Devices
Though both connected devices must support USB4 20Gbps for the cable to reach its full potential, the U521-1P0M-WH20G is backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices. It connects two USB-C devices, including MacBooks, Chromebooks, Windows laptops, Kindles, game consoles, smartphones, external storage devices, docking stations and wall chargers. It is compatible with all USB-C and Thunderbolt 3 devices, enabling use in existing installations while preparing for future upgrades.

PD Charging Cable Keeps the Connected Notebook, Laptop or Other Device at Capacity
The U521-1P0M-WH20G supports Power Delivery (PD) 3.1 charging of the connected PD Charging-compliant device. It carries power output up to 48V 5A (240W), which is sufficient for fast-charging and powering your MacBook or other mobile device, including the latest iPhone and other smartphones with a USB-C connector. 

USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This cable meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U521-1P0M-WH20G meets the industry’s highest environmental, mechanical and electrical standards. It operates with your USB peripherals, adapters and cables with top efficiency and safety.

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports (USB4 20Gbps compatibility required to achieve USB4 20Gbps performance)
  • DP 1.4 Alt Mode required for maximum video output capability (4K/60Hz)
  • 240W PD Charging output is supported, but the actual charging performance of a connected device is dictated by the maximum power draw of the device itself

Package Includes

U521-1P0M-WH20G USB4 20Gbps Cable (M/M), White, 2 m (6.6 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332281166
Device CompatibilityAmazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Tablet; Video Game System
TechnologyUSB4
Country/RegionGlobal
Cable Type  Active
VIDEO
Resolutions Supported

The U521-1P0M-WH20G is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4, up to DP 2.1, and can output video in resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz

Supported Resolutions3840x2160 (4K)
Max Supported Video Resolution3840 X 2160 @ 60HZ
Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Bandwidth40 Gbps; 80 Gbps (DP 2.0 cable)
DisplayPort Alt ModeYes
DSC SupportYes
INPUT
Maximum Input Amps5.0
Maximum Input Watts240
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.1
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Amps5
Total Charging Watts240
StandardsPD 3.1
Compatible DevicesChromebook; Laptop; Smartphone; Tablet; Video Game Console
PHYSICAL
ColorWhite
Material of ConstructionTPE
Cable Jacket ColorWhite
Connector ColorWhite
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.0MM
Wire Gauge (AWG)34/31/23
Cable Length (ft.)6.56
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range5% to 90%, Non-Condensing
Power Provided to Connected Device(s)240W (48V/5A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB4 (up to 20 Gbps)
Data Transfer Rate20 Gbps
Displayport Specification1.4; 2.1
STANDARDS & COMPLIANCE
Product CertificationsUL 94
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White U280-W01-100C1G U280-W01-100C1G Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White
4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White U280-W04-100C2G U280-W04-100C2G 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3 U442-DOCK40-5 U442-DOCK40-5 USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3
USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3 U442-DOCK40-6 U442-DOCK40-6 USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3
Safe-IT USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial U442AB-DOCK9 U442AB-DOCK9 Safe-IT USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.