Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$77.88 Avg. Price
  • 6 rear facing outlets
  • 15-ft. (4.57 m) cord
  • 19" 1U rackmount
  • All-metal housing

Overview

The RS-0615-R power strip offers 15A-capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rack-mount, wall-mount and under-counter installation. Uses only 1U when installed in any 19-inch rack, meeting EIA standards. Unfiltered electrical pass-through makes RS-0615-R ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes six rear-facing NEMA5-15R outlets, 15-foot (4.6-meter) cord and lighted switch with latching safety cover prevents risk of accidental turn-off.

Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 6 rear facing NEMA5-15R output receptacles
  • 15-ft. (4.57 m) AC cord NEMA5-15P plug connection
  • Lighted power switch confirms power on/off status
  • Latching switch guard prevents accidental turn off
  • 15 amp electrical capacity with circuit breaker
  • 120VAC, 50/60Hz electrical compatibility

Package Includes

  • RS-0615-R Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332115638
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
PHYSICAL
ColorBlack
Material of ConstructionMetal
Power Cord ColorBlack
Form Factors Supported1U rackmount, wall-mount and undercounter installation supported
Housing ColorBlack
Included Mounting AccessoriesRackmount flanges
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between grouped outlets = 1.53 in.; Distance between groups = 2.96 in.; Distance between duplex outlets = 4.5 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 9.40 x 20.40
Shipping Weight (lbs.)5.10
Unit Dimensions (hwd / in.)1.750 x 17.500 x 4.000
Unit Weight (lbs.)4.5
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
GroundingBack panel nut and bolt grounding lug
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico); UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors PDUSIDEBRKT PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.