Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 50M (164 ft.)

Model Number: N318-50M


  • Premium 62.5/125 duplex (zipcord) fiber patch cable
  • Ideal for LAN applications
  • Glass fiber composition

Overview

Tripp Lite's 50M multimode duplex fiber optic ST/LC patch cable is manufactured from 62.5/125 zipcord fiber. The cable has LC to ST connectors, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.

Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 50M / Connectors: ST and LC Duplex connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)
  • Duplex multimode fiber is most commonly used in LAN applications where links are 10 feet or less
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

Any fiber optic hardware or NIC card requiring multimode duplex cable with ST/LC connectors

Package Includes

  • 50M duplex MMF LC/ST 62.5/125 fiber cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138972
Clad Diameter125 micron
Core Diameter62.5 micron
Number of Fibers2
Optical Mode  OM1
INPUT
Cable Length (ft.)164
Cable Length (in.)1968.5
PHYSICAL
ColorOrange
Shipping Dimensions (hwd / in.)12.00 x 10.50 x 0.50
Shipping Weight (lbs.)0.86
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1ST DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
SPECIAL FEATURES
Push/Pull TabsNo
CERTIFICATIONS
CertificationsRoHS, REACH
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N318-50M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.