Model Number: PDU3VN10L1530 New

10kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), NEMA L15-30P, 10 ft. Cord, 0U Vertical, TAA

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDU3VN10L1530-FRONT-L.jpg

 
High-capacity 10kW PDU powers high-density data center equipment racks. LED display and Ethernet interface help you monitor load levels with billing-grade accuracy to prevent PDU and circuit overloads that cause downtime.
  • Ideal for 3-phase configurations in high-density data centers
  • 3-phase input and single-phase 200/208/240V output
  • 48 outlets (42 C13, 6 C19) in 3 load banks with 20A breakers
  • Ethernet network interface for full remote access 24/7
  • Digital LED display for local load monitoring
$77599

03290324

$82299

2306922

$69618

B004MBBDWC

$76999

8282370

$76999

8282370

$71999

12-228-129

$97199

PDU3VN10L1530

$78557

12472283

How to Choose a PDU: Monitored PDUs

Overview

The PDU3VN10L1530 10kW 3-Phase Monitored PDU features 48 outlets for distributing network-grade 200/208/240V AC power to rack-mounted network devices, including computers, servers, routers and switches. Outlets are arranged in three separate load banks, each with 16 outlets(14 C13 and two C19) and a dedicated 20A circuit breaker.

A built-in SNMPWEBCARD enables full remote access for power monitoring, configuration, control and notifications 24 hours a day via secure web browser, telnet or SSH, as well as real-time load/current data with billing-grade accuracy(+/- 1 percent). Tiered access privileges allow both an administrator and a guest to log in. Automated alerts help prevent accidental overloads, power loss and downtime. Digital LED display indicates amps, kilowatts, volts and power unbalance percentage, as well as temperature and humidity conditions when using the optional ENVIROSENSE module(sold separately).

Protocols supported include HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP. Network settings can be assigned automatically or manually.

Ideal for three-phase network configurations in high-density data centers and heavily configured equipment racks, the PDU3VN10L1530 mounts vertically in 0U of rack space using the pre-installed buttons or included hardware. The NEMA L15-30P input plug with 10-foot cord connects to a compatible AC power source, generator or protected UPS.

Features

Distributes Network-Grade Power
  • 42 C13 and 6 C19 outlets distribute network-grade power to connected equipment
  • 3 load banks with individual 20A circuit breakers
  • Outlets numbered and color-coded for easy identification of phase and load bank

Multi-Function Digital LED Display
  • Indicates amps, watts, volts, power unbalance percentage, as well as selected input phase, load bank, output power and sensor option
  • Rotates 180° for overhead or raised-floor power feeds

Advanced Network Monitoring
  • Built-in SNMPWEBCARD enables full remote access for power monitoring, configuration and control via secure web browser, telnet or SSH
  • Real-time load/current data with billing-grade accuracy(+/- 1%)
  • Tiered access allows administrator and guest to log in
  • Automated alerts help prevent accidental overloads, power loss and downtime
  • Optional ENVIROSENSE module(sold separately) monitors temperature and humidity conditions

Broad Communications Compatibility
  • Supports HTTP, HTTPS, PowerAlert, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP
  • Network settings can be automatically or manually assigned via permanent IP addresses

Connects to AC Power Source
  • NEMA L15-30P input plug with 10 ft. cord for connection to mains power source, generator or protected UPS
  • Plug-lock inserts keep equipment power cords connected to outlets

Ready for Immediate 0U Toolless Rack-Mounting
  • Pre-installed buttons for toolless mounting in compatible EIA-standard 2-post and 4-post racks
  • Conventional 0U installation possible with included mounting hardware

TAA-Compliant
  • Complies with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • PDU3VN10L1530 10kW 200/208/240V 3-Phase Monitored PDU, 10 ft. cord
  • (42) C13/C14 plug-lock inserts
  • (6) C19/C20 plug-lock inserts
  • Spare mounting buttons
  • (2) Conventional mounting brackets
  • Configuration cable for network interface
  • Button/bracket-mounting hardware
  • Owner’s manual
TAA compliant
Cisco compatible
RoHS compliant

Specifications

OVERVIEW
PDU Type Monitored
OUTPUT
Output Capacity Details 10kW (240V), 9.6kW (230V), 9.1kW (220V), 8.6kW (208V), 8.3kW (200V) total capacity; 13.9A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility 50 / 60 Hz
Output Receptacles (42) C13; (6) C19
Output Nominal Voltage 200; 208; 240
Overload Protection 3 20A circuit breakers, one per output load bank
INPUT
PDU Input Voltage 200; 208; 240
Maximum Input Amps 24
PDU Plug Type NEMA L15-30P
Input Cord Length (ft.) 10
Input Phase 3-Phase
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments Reports input current per phase (L1, L2, L3) and output current for each breakered load bank (13.9A balanced max per banks B1-B3); Outlets are color-coded and labelled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD Display Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP)
Front Panel LEDs Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output load bank (B1-B3) offers information power availablity: GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip)
Switches Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
PHYSICAL
Shipping Dimensions (hwd / in.) 6.3 x 9.7 x 75.7
Shipping Weight (lbs.) 23
Unit Dimensions (hwd / in.) 70 x 2.17 x 2.86
Unit Weight (lbs.) 14.93
Material of Construction Metal
Form Factors Supported Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor Vertical (0U)
ENVIRONMENTAL
Operating Temperature Range 32 to 122F (0 to 50C)
Storage Temperature Range 5 to 140F (-15 to 60C)
Relative Humidity 5 to 95% non-condensing
Operating Elevation (ft.) 0-10,000
CERTIFICATIONS
Certifications Tested to UL60950-1 (USA) CAN60950-1 (Canada), NOM (Mexico), Class A (Emissions), ROHS, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

Accessories

ENVIROSENSE
ENVIROSENSE

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

More... Prices
SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
P005-002
P005-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P002-002
P002-002

Universal AC Power Adapter Cord, 13A, 16AWG (IEC-320-C14 to NEMA 5-15R), 2-ft.

More... Prices
P005-006
P005-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P005-002
P005-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-010
P005-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-002-14LA
P005-002-14LA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Left Angle IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-002-14RA
P005-002-14RA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Right Angle IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-003
P005-003

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 3-ft.

More... Prices
P005-006
P005-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P005-006-BL
P005-006-BL

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Blue Plugs), 6-ft.

More... Prices
P036-002
P036-002

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P005-006-GN
P005-006-GN

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Green Plugs), 6-ft.

More... Prices
P005-006-RD
P005-006-RD

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Red Plugs), 6-ft.

More... Prices
P036-006
P036-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P005-006-YW
P005-006-YW

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Yellow Plugs), 6-ft.

More... Prices
P005-010
P005-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-010-14LA
P005-010-14LA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Left Angle IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-010-14RA
P005-010-14RA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Right Angle IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-12N
P005-12N

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 1-ft.

More... Prices
P005-18N
P005-18N

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 18-in.

More... Prices
P032-007
P032-007

Heavy-Duty Power Cord for PDU, 15A, 12AWG (IEC-320- C13 to IEC-320-C20), 7-ft.

More... Prices
P036-002
P036-002

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P036-002-20LA
P036-002-20LA

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to Left Angle IEC-320-C20), 2-ft.

More... Prices
P036-002-20RA
P036-002-20RA

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to Right Angle IEC-320-C20), 2-ft.

More... Prices
P036-002-6
P036-002-6

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-pack, 2-ft.

More... Prices
P036-003-15A
P036-003-15A

Heavy-Duty Power Extension Cord, 15A, 14 AWG (IEC-320-C19 to IEC-320-C20), 3 ft. (1 m)

More... Prices
P036-006
P036-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P036-006-15A
P036-006-15A

Heavy-Duty Power Extension Cord, 15A, 14 AWG (IEC-320-C19 to IEC-320-C20), 6 ft. (1.8 m)

More... Prices
P036-010
P036-010

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20) 10-ft.

More... Prices
P036-010-15A
P036-010-15A

Heavy-Duty Power Extension Cord, 15A, 14 AWG (IEC-320-C19 to IEC-320-C20), 10 ft. (3 m)

More... Prices
P047-002
P047-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 2-ft.

More... Prices
P047-004
P047-004

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 4-ft.

More... Prices
P047-006
P047-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 6-ft.

More... Prices
P047-010
P047-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 10-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1G
WEXT1G

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2G
WEXT2G

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3G
WEXT3G

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Find more products by tag:


Clear List