Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Phase 208/220/120/127V 10kVA/kW Double-Conversion UPS - Unity PF, 2 Internal Battery Strings


On-line UPS supports the continuous availability of critical loads in a compact footprint without compromising runtime, reliability or functionality.
  • Best-in-class footprint saves space in server room for revenue-generating equipment
  • ENERGY STAR 2.0-certified efficiency,  up to 98% in ECO, and up to 94% Online helps reduce utility and cooling costs
  • Unity output power factor (1.0) allows support of more equipment without overloading
  • Optional WEBCARDLXMINI network card allows cost-effective remote management 24/7
  • Parallel capability provides increased capacity and redundancy up to 4 units
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

S3M10K2B

Have a Question?
Contact Us

Features

Battery Backup and VFI Operation Protect Critical Loads
The SmartOnline® S3M10K2B IGBT UPS supports the continuous availability of your most important operational and IT equipment loads through all power conditions, providing a compact backup power platform that’s easy to manage and inexpensive to operate. Sophisticated voltage- and frequency-independent (VFI) operation and advanced IGBT rectifier technology with DSP control deliver reliable output power quality. Providing up to 10kVA/kW of clean, continuous power, this 3-phase UPS system is ideally suited for critical applications in banking, education, healthcare, government and manufacturing sectors.

Best-in-Class Footprint for Easy Integration into Your Network Application
The UPS market’s smallest footprint for 3-phase 208V systems lets you install the S3M10K2B in spaces that would otherwise have required expensive retrofitting. By achieving its compact size without compromising runtime, reliability or functionality, the S3M10K2B is recommended for data centers, colocation facilities and edge computing environments that require high efficiency, high performance and clean, reliable power protection, while preserving as much space as possible for revenue-generating server racks.

Efficient Operation and Design Reduces Cost of Ownership
ENERGY STAR 2.0-certified technology provides high operational efficiency to save on utility and cooling costs, as well as protect the environment. This UPS achieves up to 94% efficiency in double-conversion mode and up to 98% in ECO mode, reducing your power and cooling costs. Unity output power factor (1.0) lets you support more equipment. A low THDi (<1%) improves generator compatibility. A low THDv (≤1%) and active power factor correction with DSP control improve output performance. The hardware and firmware platform design reduces the number of unique boards, improving mean time to repair (MTTR) and resulting in reduced downtime. Automatic and maintenance bypass transfer UPS load to utility power during faults, overloads and maintenance, which also avoids costly system downtime.

Supplies Reliable Battery Backup with Expandable Runtime Options
Two internal battery modules provide 22 minutes of support at half load and nine minutes at full load with zero transfer time. Adding external battery cabinets, such as BP24V09K and BP240V09 (sold separately), provides extended runtime and supports critical loads uninterrupted during successive utility network outages. A one-touch cold-start button powers up the UPS with battery power only.

Intuitive LCD Interface Delivers Important Performance Information at a Glance
The large five-inch touchscreen LCD panel displays critical operating conditions and diagnostic data, including battery and load status. Four LEDs provide information about AC, bypass, battery and fault status.

Remote Network Monitoring and Control Available 24 Hours a Day
The optional Java-free WEBCARDLXMINI network management card (sold separately) enables remote management through embedded HTML5 web, SSH/telnet and SNMP interfaces, as well as integration with a wide range of network management systems and DCIM platforms. WEBCARDLXMINI also supports EnviroSense2 (sold separately), which monitors temperature, humidity and other environmental factors. Three MODBUS ports (RS-485, USB, RS-232) may also be used to monitor and manage the UPS. A Remote Emergency Power Off (REPO) port allows shutdown from a safe distance during emergencies.

Parallel Capability Provides Additional Capacity
Connect up to four S3M10K2B units in parallel using separate/shared battery cabinets for 40kVA maximum capacity or N+N fault tolerance redundancy.

Typical Applications

  • Fit 10kVA/kW UPS and batteries in best-in-class footprint to save space for revenue-generating equipment
  • Back up critical IT equipment and data in network, telecom, financial and light industrial applications
  • Maintain server-room operations during all power conditions, including short blackouts

Component Summary

  • S3M10K2B UPS
  • RS-232 Cable (Male/Female), 5 ft. (1.5 m)
  • Parallel Cable (Male/Female), 5 ft. (1.5 m)
  • USB Cable, 5 ft. (1.5 m)
  • Battery Cable Anderson Connectors Set to Terminate a Battery Cable (2 Black, 2 White, 2 Red and several metal terminals)
  • Cable Glands (x6) for Cable Landing Box (waterproof fasteners)
  • Dry Contact Connector (Green)
  • Owner’s Manual
See Detailed Components List Download Spec Sheet Submittal Drawings

Specifications

OVERVIEW
UPC Code037332247773
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)37.6A (166VAC); 35.5A (176VAC)
Nominal Input Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Circuit Breakers50A 3 pole magnetic breaker
Input Phase3-Phase
Power Factor (Input)  >0.99 (maximum resistive load)
THDi  <2% (100% non-linear load), <5% (100% non-linear load)
OUTPUT
Output Volt Amp Capacity (VA)10000
Output Capacity (kVA)10
Output Watt Capacity (Watts)10000
Output kW Capacity (kW)10
Output Capacity DetailsSupports parallel connection of up to 4 S3M10K2B systems for 40kVA max capacity or N+N fault tolerance redundancy; Supports up to 100% load continuously, 110% load for 60 minutes, 125% load for up to 10 minutes, 150% load for up to 1 minute and over 150% transfers to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass
Power Factor  1.0
Crest Factor  3:1
Nominal Voltage DetailsFactory default output voltage is 120/208V; Less than ±1° Max Phase Angle Deviation; Less than ± 3% Max Voltage Unbalance Deviation
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAuto-selectable frequency configuration
Output Voltage Regulation (Line Mode)±1%
Output Voltage Regulation (Economy Line Mode)±10%
Output Circuit Breakers50A 3 pole magnetic breaker
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  9 minutes (10kW)
Half Load Runtime (min.)  22 minutes (5kW)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
Expandable RuntimeYes
Expandable Runtime DescriptionExternal battery pack cabling supplied by contractor or installer
External Battery Pack Compatibility   BP240V09 -NIB;  BP240V09K 
DC System Voltage (VDC)±120 VDC
Battery Recharge Rate (Included Batteries)Up to 8 hours to 90%; Battery charge current adjustable from 1 to 20A (2.7A factory default)
Typical Battery LifespanLifespan depends on ambient temperature, and battery maintenance
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains ±1% output voltage regulation
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages up to 275 VAC
Undervoltage Correction  Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125Vac
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLarge touchscreen color LCD display (5in/ 12.7cm) enables comprehensive local monitoring, diagnostics and control through an advanced, intuitive and user-friendly interface. The display has seven sub-screens: HOME, STATUS, ALARM, SETTING, MAINT, COMMON and ABOUT. Each of these screens is intuitive and comprehensive providing specifics from voltages, frequencies, battery charge status, system operating mode (online, standby, ECO, Battery, fault) status, specific measurement in every operating mode, current and event history to enable diagnostics and system fault troubleshooting. It is powerful local management tool at your fingertips. LCD supports English, Spanish and French.
SwitchesPOWER button turns UPS system on and off; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output, and Cold Start Button turns UPS on with batteries in battery mode.
Alarm Cancel OperationAlarm can be silenced in sub-screen ALARM by muting the buzzer.
Audible AlarmAlarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED IndicatorsFour LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)900
Primary UPS Height (mm)868
Primary UPS Width (mm)250
Shipping Dimensions (hwd / in.)41.61 x 14.37 x 39.92
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)34.17 x 9.84 x 35.43
Unit Weight (lbs.)412
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+32 to +95 degrees Fahrenheit / 0 to +35 degrees Celsius (with batteries installed) +5 to +140 degrees Fahrenheit / -15 to +60 degrees Celsius (without batteries)
Relative HumidityUp to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  2457
AC Economy Mode BTU / Hr. (Full Load)450
AC Mode Efficiency Rating (100% Load)93%
AC Economy Mode Efficiency Rating (100% Load)97.3%
Operating Elevation (ft.)0 to 3280 feet, derates 1% per 328 ft above 3280 ft
Audible NoiseLess than 58dBA at 1m
Operating Elevation (m)0 to 1000m, but derates 1% per 100 m above 1000 m
COMMUNICATIONS
Network Management Cards WEBCARDLXMINI 
Network Monitoring Port DescriptionAdditional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Mode Source, Battery Test Failure and Low Battery conditions
PowerAlert SoftwareAvailable via free download from www.tripplite.com/poweralert
Communications CableDB9 (RS-232) cabling included USB cable included Paralleling UPS cable included
Communications InterfaceDB9 Serial; EPO (emergency power off); RS-232; Slot for SNMP/Web interface; USB-B
LINE / BATTERY TRANSFER
Transfer Time  Online mode: transfer time (0 ms.); (AC to battery; Inverter to Bypass, 0 ms)
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during brownout/undervoltage conditions down to 125VAC (at <50% load). Below this point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during overvoltages to 275VAC. Above this point, output is maintained utilizing reserve battery power
FEATURES & SPECIFICATIONS
Grounding LugYes
Cold Start (Startup in Battery Mode During a Power Failure)Cold-Start dedicated button on the back of the UPS
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Manual bypass switch; On-Line/Double-Conversion; On-Line (VFI) Operation; Pure sine wave output; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to RETIE (Colombia); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty
  1. Detailed specifications are available on component product pages.
  2. This solution is backed by a 2-year limited warranty. Any solution components with a warranty longer than 2 years will be covered for the duration of the longer warranty. See component product pages for details.
  3. See the "Extended Warranties" section of this page for extended warranty options.

Components List

UPS Battery Packs

  Model Number Qty Description  
±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - 80x 9Ah VRLA (AGM) Batteries BP240V09 BP240V09 1 ±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - 80x 9Ah VRLA (AGM) Batteries Optional Products
±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - 80x 12V 9Ah VRLA (AGM) Batteries BP240V09K BP240V09K 1 ±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - 80x 12V 9Ah VRLA (AGM) Batteries Optional Products

Management Hardware

  Model Number Qty Description  
WEBCARDLXMINI Network Card for Select Tripp Lite UPS Systems WEBCARDLXMINI WEBCARDLXMINI 1 WEBCARDLXMINI Network Card for Select Tripp Lite UPS Systems Optional Products

Rack Accessories

  Model Number Qty Description  
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH 1 SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI Optional Products

Environmental Sensors

  Model Number Qty Description  
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT 1 EnviroSense2 (E2) Environmental Sensor Module, Temperature Optional Products
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO 1 EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs Optional Products
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI 1 EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs Optional Products
EnviroSense2 (E2) Water Leak Detection Sensor E2SLD E2SLD 1 EnviroSense2 (E2) Water Leak Detection Sensor Optional Products
Energy Star certified RoHS compliant

Questions & Answers

More Q&As may be available on the S3M10K2B model support page.

Services

Commissioning Services

Part Number Description
W10-BW0 Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS models in USA
W10-BW0-1B Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS and Battery Cabinet in USA
W10-EW0 Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS in USA - Premium
W10-EW0-1B Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS and Battery Cabinet in USA - Premium
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.